CCH400-600

400-600 Watts

  • Baseplate-cooled
  • High Efficiency up to 90%
  • 40 °C to +70 °C Operation
  • Industrial & MIL STD461E EMC Compliance
  • Power Fail, Inhibit, Overtemp & Current Share
  • 5V Standby Output
  • 3 Year Warranty
More Info

ECC100

100 Watts

  • -40 °C to +75 °C Operation
  • 100 W Baseplate-cooled
  • High Efficiency Resonant Topology
  • Screw Terminals Available
  • 5V Standby Output
  • Remote On/Off & Power OK Signal
  • 3 Year Warranty
More Info

MCM60

60 Watts

  • Compact Size - High Power Density
  • Rugged Design for Defense Applications
  • Universal Input
  • Wide Operating Temperature
  • MIL-STD-461E
  • Convection-cooled
  • 3 Year Warranty
More Info

MCS65

65 Watts

  • Rugged Desktop Design
  • 65 W - Convection-cooled
  • IP67 Ingress Protection
  • Wide Operating Temp. Range -40°C to +70°C
  • MIL STD EMC, Shock & Vibration
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More Info

ECE05-10

5-10 Watts

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated PCB Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • No External Components Required
  • 3 Year Warranty
More Info

ECE20-40

20-40 Watts

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
More Info

ECE60

60 Watts

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • -40 to +70 °C Operation
  • Peak Load Capability
  • 3 Year Warranty
More Info

ASB110

110 Watts

  • Complete AC/DC Power Supply
  • No Extra Components Required
  • -40 to +85 °C Base Plate Temperature
  • Low Profile in Full Brick Package
  • High Efficiency - Up to 91%
  • <0.3 W No Load Input Power
  • Optional Heatsink Available
  • Over Current, Over Voltage and Over Temperature Protection
  • 3 Year Warranty
More Info

CCM250

 

  • 250 W Convection-cooled
  • 300 W Peak Rating for 500 ms
  • Very High Efficiency up to 95%
  • Class B Conducted & Radiated Emissions
  • 80 - 275 VAC Operation
  • IT, Industrial & Medical Safety Approvals
  • 3 Year Warranty
More Info

HHP650

650 Watts

  • 85- 305 VAC Input
  • MIL STD 810F Shock & Vibration
  • -40 °C to +70 °C Operation
  • SEMI F47 Compliant
  • 6 kV Surge Rating IEEEStdC62.41
  • UL508, ANSI/ISA 12.12.01 Class I, Div II
  • Conformal Coating
  • 3 Year Warranty
More Info

fleXPower

 

  • 400-2500 W Configurable for Fast Time to Market
  • SEMI F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C Operation
  • Extra Power Available at High Line
  • Optional Fan Speed Control
  • 3 Year Warranty
More Info

HPU1K5

1500 Watts

  • Medical Safety Approvals ( M Versions)
  • Variable Fan Speed To Reduce Audible Noise
  • -20 °C to +70 °C Operation
  • AC OK, DC OK, Inhibit & 5 V Standby Supply
  • Fault & Overtemperature Signals
  • SEMI F47 Compliant
  • 3 Year Warranty
More Info

GFR1K5

1500 Watts

  • 1U Blind Mate, Hotswap, Redundant
  • All Models Share Same Compact Size
  • 56 V Power Over Ethernet Compatible Model
  • Up to 6 kW in 1U (Rack Available)
  • AC OK, DC OK, Inhibit, Enable, 5 V Standby
  • Current Share & I Squared C Interface
  • 3 Year Warranty
More Info