ASB110

110 Watts

  • Complete AC/DC Power Supply
  • No Extra Components Required
  • -40 to +85 °C Base Plate Temperature
  • Low Profile in Full Brick Package
  • High Efficiency - Up to 91%
  • <0.3 W No Load Input Power
  • Optional Heatsink Available
  • Over Current, Over Voltage and Over Temperature Protection
  • 3 Year Warranty
More Info

CCH400-600

400-600 Watts

  • Baseplate-cooled
  • High Efficiency up to 90%
  • 40 °C to +70 °C Operation
  • Industrial & MIL STD461E EMC Compliance
  • Power Fail, Inhibit, Overtemp & Current Share
  • 5V Standby Output
  • 3 Year Warranty
More Info

ECC100

100 Watts

  • -40 °C to +75 °C Operation
  • 100 W Baseplate-cooled
  • High Efficiency Resonant Topology
  • Screw Terminals Available
  • 5V Standby Output
  • Remote On/Off & Power OK Signal
  • 3 Year Warranty
More Info

BCC

200-400 Watts

  • Baseplate-cooled
  • Wide Operating Temperature Range
  • ETSI, EMC and Environmental Compliant
  • Parallel Operation
  • Remote On/Off
  • Low Temperature Option
  • 3 Year Warranty
More Info