SR

+ Click To Enlarge

Sample Request

  • 3 Pin SIP 3T Switching Regulator
  • Wide Input Range
  • Continuous Short-circuit Protection
  • Pin Compatible with LM78MXX
  • Efficiency up to 97%
  • -40 °C to +85 °C Operating Temperature
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
SR05S05 6.5 to 34 Vdc 5 V / 0.5 A
Stock Check
SR05S09 11 to 34 Vdc 9 V / 0.5 A
Stock Check
SR05S12 15 to 34 Vdc 12 V / 0.5 A
Stock Check
SR05S15 18 to 34 Vdc 15 V / 0.5 A
Stock Check
SR05S1V5 4.75 to 34 Vdc 1.5 V / 0.5 A
Stock Check
SR05S1V8 4.75 to 34 Vdc 1.8 V / 0.5 A
Stock Check
SR05S2V5 4.75 to 34 Vdc 2.5 V / 0.5 A
Stock Check
SR05S3V3 4.75 to 34 Vdc 3.3 V / 0.5 A
Stock Check
SR05S6V5 8 to 34 Vdc 6.5 V / 0.5 A
Stock Check
SR05S7V2 9 to 34 Vdc 7.2 V / 0.5 A
Stock Check
SR10S05 6.5 to 18 Vdc 5 V / 1 A
Stock Check
SR10S1V5 4.75 to 18 Vdc 1.5 V / 1 A
Stock Check
SR10S1V8 4.75 to 18 Vdc 1.8 V / 1 A
Stock Check
SR10S2V5 4.75 to 18 Vdc 2.5 V / 1 A
Stock Check
SR10S3V3 4.75 to 18 Vdc 3.3 V / 1 A
Stock Check

Short Form Datasheet

  • Dimensions:
    SR: 0.46 x 0.40 x 0.29 in (11.7 x 10.16 x 7.5 mm)
  • Input Voltage:
    See datasheet
  • Efficiency:
    64-97%
  • Operating Temp:
    SR05: -40 °C to +85 °C
    SR10: -40 °C to +60 °C
  • Isolation:
    Non-isolated

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.