RCQ75

+ Click To Enlarge

Sample Request

75 Watts

  • Regulated Single Output
  • 72 & 110 VDC for Rail Applications
  • Baseplate-cooled
  • 3000 VAC Isolation
  • Operating Temperature -40 °C to +105 °C
  • Remote On/Off & Remote Sense
  • Complies with EN50155 and IEC60571
  • Meets EMC Standard EN50121-3-2
  • Optional Heatsink
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
RCQ7572S05 43 to 101 Vdc 5 V / 15 A
75 W Stock Check
RCQ7572S12 43 to 101 Vdc 12 V / 6.25 A
75 W Stock Check
RCQ7572S15 43 to 101 Vdc 15 V / 5 A
75 W Stock Check
RCQ7572S24 43 to 101 Vdc 24 V / 3.125 A
75 W Stock Check
RCQ75110S05 66-160 Vdc 5 V / 15 A
75 W Stock Check
RCQ75110S12 66-160 Vdc 12 V / 6.25 A
75 W Stock Check
RCQ75110S15 66-160 Vdc 15 V / 5 A
75 W Stock Check
RCQ75110S24 66-160 Vdc 24 V / 3.125 A
75 W Stock Check

Short Form Datasheet

  • Dimensions:
    RCQ75: 2.28 x 1.45 x 0.50” (57.9 x 36.8 x 12.7 mm)
  • Input Voltage:
    43-101 Vdc
    66-160 Vdc
  • Efficiency:
    91% (see datasheets)
  • Operating Temp:
    -40 °C to +105 °C
  • Isolation:
    Input to Output: 3000 Vac
    Input to Ground: 1500 Vdc
  • Worldwide Safety Approvals:
    IEC60950-1
    IEC60571
  • European Safety Approvals:
    EN50155
  • US Safety Approvals:
    UL/cUL60950-1
  • EMC:
    EN55022 Class A conducted & radiated (see datasheet)
    EN50121-3-2 conducted & radiated

Declaration of Conformity

UL Certificate

TUV Certificate

CB Certificate

 

 

 

 

To access 3D models please Login
Or register.