MTH100

+ Click To Enlarge

Sample Request

  • Designed for Extended Hold Up Applications
  • 80% Less Hold Up Capacitance Required
  • Reduces System Size and Weight
  • Wide Input Range
  • User Programmable
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
MTH100 Stock Check

Long Form Datasheet

Short Form Datasheet

  • Dimensions:
    MTH100: 1.57 x 1.02 x 0.50 in (40.0 x 26.0 x 12.7 mm)
  • Input Voltage:
    10-40 VDC (50 VDC for 1 s)
  • Efficiency:
    98% typical
  • Operating Temp:
    -40 °C to +100 °C case
    Extended Temperature Range: (option -LT)
    -55 °C start up
  • Isolation:
    1000 VDC Input to Case
    1000 VDC Output to Case

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.