MTC35-150

+ Click To Enlarge

Sample Request

35-150 Watts

  • 10-40 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Magnetic Feedback Technology
  • -55 °C to +100 °C Operation
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
MTC15028D12 10 to 50 Vdc 12 V / 6.25 A
-12 V / 6.25 A
150W Stock Check
MTC15028D15 10 to 50 Vdc 15 V / 5 A
-15 V / 5 A
150W Stock Check
MTC15028S05 10 to 50 Vdc 5 V / 30 A
150W Stock Check
MTC15028S12 10 to 50 Vdc 12 V / 12.5 A
150W Stock Check
MTC15028S15 10 to 50 Vdc 15 V / 10 A
150W Stock Check
MTC15028S28 10 to 50 Vdc 28 V / 5.35 A
150W Stock Check
MTC15028S3V3 10 to 50 Vdc 3.3 V / 40 A
150W Stock Check
MTC3528S05 10 to 50 Vdc 5 V / 7 A
35W Stock Check
MTC3528S12 10 to 50 Vdc 12 V / 2.9 A
35W Stock Check
MTC3528S15 10 to 50 Vdc 15 V / 2.3 A
35W Stock Check
MTC3528S28 10 to 50 Vdc 28 V / 1.3 A
35W Stock Check
MTC3528S3V3 10 to 50 Vdc 3.3 V / 10 A
35W Stock Check
MTC5028S05 10 to 50 Vdc 5 V / 10 A
50W Stock Check
MTC5028S12 10 to 50 Vdc 12 V / 4.2 A
50W Stock Check
MTC5028S15 10 to 50 Vdc 15 V / 3.33 A
50W Stock Check
MTC5028S28 10 to 50 Vdc 28 V / 1.8 A
50W Stock Check
MTC5028S3V3 10 to 50 Vdc 3.3 V / 15 A
50W Stock Check
MTC7528D12 10 to 50 Vdc 12 V / 3.13 A
-12 V / 3.13 A
75W Stock Check
MTC7528D15 10 to 50 Vdc 15 V / 2.5 A
-15 V / 2.5 A
75W Stock Check
MTC7528S05 10 to 50 Vdc 5 V / 15 A
75W Stock Check
MTC7528S12 10 to 50 Vdc 12 V / 6.25 A
75W Stock Check
MTC7528S15 10 to 50 Vdc 15 V / 5 A
75W Stock Check
MTC7528S28 10 to 50 Vdc 28 V / 2.7 A
75W Stock Check
MTC7528S3V3 10 to 50 Vdc 3.3 V / 20 A
75W Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    MTC35: 2.0 x 1.10 x 0.5 in (50.8 x 27.9 x 12.7 mm)
    MTC50: 2.28 x 1.45 x 0.5 in (58.0 x 36.8 x 12.7 mm)
    MTC75/150: 2.4 x 2.28 x 0.5 in (61.0 x 57.9 x 12.7 mm)
  • Input Voltage:
    1500 VDC Input to Output
    1000 VDC Input to Case
    1000 VDC Output to Case
  • Efficiency:
    82-88%
  • Operating Temp:
    Case Temperature: -40 °C to +100 °C
    Start up at -55 °C
  • Isolation:
    1500 VDC Input to Output
    1000 VDC Input to Case
    1000 VDC Output to Case

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.