MTC05-30

+ Click To Enlarge

Sample Request

5-30 Watts

  • 10-50 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • Single & Dual Output Versions
  • -55 °C Operation Available
  • MILSTD 461 and DEFSTAN 59-411
  • MILSTD 1275 and DEFSTAN 61-5
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
MTC0528S05 10 to 50 Vdc 5 V / 0.8 A
5W Stock Check
MTC0528S12 10 to 50 Vdc 12 V / 0.42 A
5W Stock Check
MTC0528S15 10 to 50 Vdc 15 V / 0.33 A
5W Stock Check
MTC0528S28 10 to 50 Vdc 28 V / 0.18 A
5W Stock Check
MTC0528S3V3 10 to 50 Vdc 3.3 V / 1.21 A
5W Stock Check
MTC1528D12 10 to 50 Vdc 12 V / 1 A
-12 V / 1 A
15W Stock Check
MTC1528D15 10 to 50 Vdc 15 V / 0.8 A
-15 V / 0.8 A
15W Stock Check
MTC1528S05 10 to 50 Vdc 5 V / 2.4 A
15W Stock Check
MTC1528S12 10 to 50 Vdc 12 V / 1.25 A
15W Stock Check
MTC1528S15 10 to 50 Vdc 15 V / 1 A
15W Stock Check
MTC1528S28 10 to 50 Vdc 28 V / 0.54 A
15W Stock Check
MTC1528S3V3 10 to 50 Vdc 3.3 V / 3.03 A
15W Stock Check
MTC3028D12 10 to 50 Vdc 12 V / 2 A
-12 V / 2 A
30W Stock Check
MTC3028D15 10 to 50 Vdc 15 V / 1.6 A
-15 V / 1.6 A
30W Stock Check
MTC3028S05 10 to 50 Vdc 5 V / 5 A
30W Stock Check
MTC3028S12 10 to 50 Vdc 12 V / 2.7 A
30W Stock Check
MTC3028S15 10 to 50 Vdc 15 V / 2.33 A
30W Stock Check
MTC3028S28 10 to 50 Vdc 28 V / 1.25 A
30W Stock Check
MTC3028S3V3 10 to 50 Vdc 3.3 V / 6.06 A
30W Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    MTC05: 1.26 x 0.76 x 0.34 in (32.0 x 19.3 x 8.7 mm)
    MTC15 Single: 1.575 x 1.024 x 0.382 in (40.0 x 26.0 x 9.2 mm)
    MTC15 Dual: 1.575 x 1.024 x 0.5 in (40.0 x 26.0 x 12.7 mm)
    MTC30: 2.283 x 1.811 x 0.5 in (58.0 x 46.0 x 12.7 mm)
  • Input Voltage:
    15.5-40.0 VDC
  • Efficiency:
    77-83%
  • Operating Temp:
    Case Temperature: -40 °C to +100 °C
    -55 °C to +100 °C extended range ‘-LT’
  • Isolation:
    1500 VDC Input to Output
    1000 VDC Input to Case
    500 VDC Output to Case

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.