LDU20

+ Click To Enlarge

Sample Request

14-20 Watts

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 700 mA
  • LED Strings from 2 V to 28 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
LDU2030S500 7 to 30 Vdc 14W Stock Check
LDU2030S600 7 to 30 Vdc 17W Stock Check
LDU2030S700 7 to 30 Vdc 20W Stock Check

Short Form Datasheet

  • Dimensions:
    LDU20: 0.80 x 0.40 x 0.27 in (20.3 x 10.2 x 6.9 mm)
  • Input Voltage:
    7-30 VDC
  • Efficiency:
    95% typical
  • Operating Temp:
    -40 °C to +70 °C
  • EMC:
    EN55022 class B conducted & radiated with external components - see datasheet

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.