LDU08-48

+ Click To Enlarge

Sample Request

8-48 Watts

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 57 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
LDU0830S300 7 to 30 Vdc 8W Stock Check
LDU0830S350 7 to 30 Vdc 8W Stock Check
LDU0830S350-W 7 to 30 Vdc 8W Stock Check
LDU0830S350-WD 7 to 30 Vdc 8W Stock Check
LDU2430S1000 7 to 30 Vdc 24W Stock Check
LDU2430S1000-W 7 to 30 Vdc 24W Stock Check
LDU2430S1000-WD 7 to 30 Vdc 24W Stock Check
LDU2430S500 7 to 30 Vdc 14W Stock Check
LDU2430S500-W 7 to 30 Vdc 14W Stock Check
LDU2430S500-WD 7 to 30 Vdc 14W Stock Check
LDU2430S600 7 to 30 Vdc 17W Stock Check
LDU2430S700 7 to 30 Vdc 20W Stock Check
LDU2430S700-W 7 to 30 Vdc 20W Stock Check
LDU2430S700-WD 7 to 30 Vdc 20W Stock Check
LDU4860S1000 7 to 60 Vdc 48W Stock Check
LDU4860S1000-W 7 to 60 Vdc 48W Stock Check
LDU4860S1000-WD 7 to 60 Vdc 48W Stock Check
LDU4860S150 7 to 60 Vdc 9W Stock Check
LDU4860S150-W 7 to 60 Vdc 9W Stock Check
LDU4860S150-WD 7 to 60 Vdc 9W Stock Check
LDU4860S250 7 to 60 Vdc 14W Stock Check
LDU4860S250-W 7 to 60 Vdc 14W Stock Check
LDU4860S250-WD 7 to 60 Vdc 14W Stock Check
LDU4860S300 7 to 60 Vdc 17W Stock Check
LDU4860S300-W 7 to 60 Vdc 17W Stock Check
LDU4860S300-WD 7 to 60 Vdc 17W Stock Check
LDU4860S350 7 to 60 Vdc 20W Stock Check
LDU4860S350-W 7 to 60 Vdc 20W Stock Check
LDU4860S350-WD 7 to 60 Vdc 20W Stock Check
LDU4860S500 7 to 60 Vdc 29W Stock Check
LDU4860S500-W 7 to 60 Vdc 29W Stock Check
LDU4860S500-WD 7 to 60 Vdc 29W Stock Check
LDU4860S600 7 to 60 Vdc 34W Stock Check
LDU4860S600-W 7 to 60 Vdc 34W Stock Check
LDU4860S600-WD 7 to 60 Vdc 34W Stock Check
LDU4860S700 7 to 60 Vdc 40W Stock Check
LDU4860S700-W 7 to 60 Vdc 40W Stock Check
LDU4860S700-WD 7 to 60 Vdc 40W Stock Check

Short Form Datasheet

  • Dimensions:
    LDU08: 0.80 x 0.40 x 0.40 in (20.3 x 10.2 x 10.2 mm)
    LDU24: 0.92 x 0.55 x 0.55 in (23.4 x 14.0 x 14.0 mm)
    LDU48: 1.25 x 0.80 x 0.49 in (31.8 x 20.3 x 12.5 mm)
  • Input Voltage:
    LDU08 & 24: 7-30 VDC
    LDU48: 7-60 VDC
  • Efficiency:
    LDU08/24: 95% typical
    LDU48: 97% typical
  • Operating Temp:
    LDU08: -40 °C to +85 °C,
    LDU24: -40 °C to +85 °C,
    LDU24 1000 mA unit: -40 °C to +70 °C,
    LDU48: See datasheet
  • EMC:
    EN55022 class B conducted & radiated with external components - see datasheet

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.