LDU05-14

+ Click To Enlarge

Sample Request

5-14 Watts

  • DC Input LED Driver
  • Constant Current Output
  • LED Drive Current up to 1000 mA
  • LED Strings from 2 V to 14 V
  • PWM & Analog Dimming Control
  • Open or Short Circuit LED Protection
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
LDU0516S300 7 to 16 Vdc 5W Stock Check
LDU0516S350 7 to 16 Vdc 5W Stock Check
LDU0716S500 7 to 16 Vdc 7W Stock Check
LDU1416S1000 7 to 16 Vdc 14W Stock Check
LDU1416S600 7 to 16 Vdc 14W Stock Check
LDU1416S700 7 to 16 Vdc 14W Stock Check

Short Form Datasheet

  • Dimensions:
    LDU: 12.70 x 10.16 x 6.85 in (0.5 x 0.4 x 0.3 mm)
  • Input Voltage:
    7-16 VDC
  • Efficiency:
    93% typical
  • Operating Temp:
    40 °C to +85 °C except LDU14 1000 mA unit: -40 °C to +70 °C
  • EMC:
    EN55022 class B conducted & radiated with external components - see datasheet

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.