JVA15

+ Click To Enlarge

Sample Request

10-15 Watts

  • Renewable Energy and Industrial Applications
  • Ultrawide Input Range - 200-1500 VDC
  • Fully Encapsulated PCB Mount & DIN Rail Versions
  • Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
  • -40 °C to +70 °C Operating Temperature
  • Remote On/Off
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JVA151500S12 200-1500 Vdc 12 V / 1.25 A
15 W Stock Check
JVA151500S12-D 200-1500 Vdc 12 V / 1.25 A
15 W Stock Check
JVA151500S12-DF 200-1500 Vdc 12 V / 1.25 A
15 W Stock Check
JVA151500S15 200-1500 Vdc 15 V / 1 A
15 W Stock Check
JVA151500S15-D 200-1500 Vdc 15 V / 1 A
15 W Stock Check
JVA151500S15-DF 200-1500 Vdc 15 V / 1 A
15 W Stock Check
JVA151500S24 200-1500 Vdc 24 V / 0.625 A
15 W Stock Check
JVA151500S24-D 200-1500 Vdc 24 V / 0.625 A
15 W Stock Check
JVA151500S24-DF 200-1500 Vdc 24 V / 0.625 A
15 W Stock Check
JVA151500S05 200-1500 Vdc 5 V / 2 A
10 W Stock Check
JVA151500S05-D 200-1500 Vdc 5 V / 2 A
10 W Stock Check
JVA151500S05-DF 200-1500 Vdc 5 V / 2 A
10 W Stock Check

Short Form Datasheet

  • Dimensions:
    JVA1515005: 4.4 x 2.95 x 1.58” (111.76 x 75.0 x 40.0 mm)
    JVA1515005-D: 5.43 x 5.75 x 2.17” (138.0 x 146.0 x 55.0 mm)
    JVA1515005-DF: 5.08 x 4.02 x 1.92” (129.0 x 102.0 x 49.0 mm)
  • Input Voltage:
    200-1500 Vdc
  • Efficiency:
    72% (see datasheet)
  • Operating Temp:
    -40 to +70 °C (see datasheet)
  • Isolation:
    4000 VAC for 60 s
  • European Safety Approvals:
    EN62109 (Photovoltaic Power System)
  • US Safety Approvals:
    UL1741/CSA-C22.2 No.107-1 (Distributed Energy Resources)
  • EMC:
    Conducted: EN55032, Level A
    Radiated: EN55032, Level A
    See datasheet

UL Certificate

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.