JTM20

+ Click To Enlarge

Sample Request

20 Watts

  • Wide 4:1 Input Range
  • Single & Dual Outputs
  • Operating Temperature -40 °C to +105 °C
  • Overvoltage & Overcurrent Protection
  • Remote On/Off
  • 1600 VDC Isolation
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JTM2024D05 9 to 36 Vdc 5 V / 2 A
-5 V / 2 A
20W Stock Check
JTM2024D12 9 to 36 Vdc 12 V / 0.835 A
-12 V / 0.835 A
20W Stock Check
JTM2024D15 9 to 36 Vdc 15 V / 0.665 A
-15 V / 0.665 A
20W Stock Check
JTM2024S05 9 to 36 Vdc 5 V / 4 A
20W Stock Check
JTM2024S12 9 to 36 Vdc 12 V / 1.67 A
20W Stock Check
JTM2024S15 9 to 36 Vdc 15 V / 1.33 A
20W Stock Check
JTM2024S3V3 9 to 36 Vdc 3.3 V / 5.5 A
20W Stock Check
JTM2048D05 18 to 75 Vdc 5 V / 2 A
-5 V / 2 A
20W Stock Check
JTM2048D12 18 to 75 Vdc 12 V / 0.835 A
-12 V / 0.835 A
20W Stock Check
JTM2048D15 18 to 75 Vdc 15 V / 0.665 A
-15 V / 0.665 A
20W Stock Check
JTM2048S05 18 to 75 Vdc 5 V / 4 A
20W Stock Check
JTM2048S12 18 to 75 Vdc 12 V / 1.67 A
20W Stock Check
JTM2048S15 18 to 75 Vdc 15 V / 1.33 A
20W Stock Check
JTM2048S3V3 18 to 75 Vdc 3.3 V / 5.5 A
20W Stock Check

Short Form Datasheet

  • Dimensions:
    JTM20: 2.0 x 1.0 x 0.4 in ( 50.8 x 25.4 x 10.1 mm)
  • Input Voltage:
    9.0-36.0 VDC
    18.0-75.0 VDC
  • Efficiency:
    89-91%
  • Operating Temp:
    -40 °C to +105 °C
  • Isolation:
    1600 VDC Input to Output
    1600 VDC Input to Case
    1600 VDC Output to Case

CB Report

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.