JTC

+ Click To Enlarge

Sample Request

4-6 Watts

  • 4:1 Input Range
  • DIP24 Metal Package
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Continuous Short Circuit Protection
  • 1500 VDC Isolation, 3500 VDC Option
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JTC0424D03 9 to 36 Vdc 3.3 V / 0.606 A
-3.3 V / 0.606 A
4W Stock Check
JTC0424D05 9 to 36 Vdc 5 V / 0.4 A
-5 V / 0.4 A
4W Stock Check
JTC0424D09 9 to 36 Vdc 9 V / 0.222 A
-9 V / 0.222 A
4W Stock Check
JTC0424D12 9 to 36 Vdc 12 V / 0.167 A
-12 V / 0.167 A
4W Stock Check
JTC0424D15 9 to 36 Vdc 15 V / 0.134 A
-15 V / 0.134 A
4W Stock Check
JTC0424D24 9 to 36 Vdc 24 V / 0.084 A
-24 V / 0.084 A
4W Stock Check
JTC0424S05 9 to 36 Vdc 5 V / 0.8 A
4W Stock Check
JTC0424S09 9 to 36 Vdc 9 V / 0.455 A
4W Stock Check
JTC0424S12 9 to 36 Vdc 12 V / 0.333 A
4W Stock Check
JTC0424S15 9 to 36 Vdc 15 V / 0.267 A
4W Stock Check
JTC0424S18 9 to 36 Vdc 18 V / 0.223 A
4W Stock Check
JTC0424S24 9 to 36 Vdc 24 V / 0.167 A
4W Stock Check
JTC0424S3V3 9 to 36 Vdc 3.3 V / 1.2 A
4W Stock Check
JTC0448D03 18 to 72 Vdc 3.3 V / 0.606 A
-3.3 V / 0.606 A
4W Stock Check
JTC0448D05 18 to 72 Vdc 5 V / 0.4 A
-5 V / 0.4 A
4W Stock Check
JTC0448D09 18 to 72 Vdc 9 V / 0.222 A
-9 V / 0.222 A
4W Stock Check
JTC0448D12 18 to 72 Vdc 12 V / 0.167 A
-12 V / 0.167 A
4W Stock Check
JTC0448D15 18 to 72 Vdc 15 V / 0.134 A
-15 V / 0.134 A
4W Stock Check
JTC0448D24 18 to 72 Vdc 24 V / 0.084 A
-24 V / 0.084 A
4W Stock Check
JTC0448S05 18 to 72 Vdc 5 V / 0.8 A
4W Stock Check
JTC0448S09 18 to 72 Vdc 9 V / 0.455 A
4W Stock Check
JTC0448S12 18 to 72 Vdc 12 V / 0.333 A
4W Stock Check
JTC0448S15 18 to 72 Vdc 15 V / 0.267 A
4W Stock Check
JTC0448S18 18 to 72 Vdc 18 V / 0.223 A
4W Stock Check
JTC0448S24 18 to 72 Vdc 24 V / 0.167 A
4W Stock Check
JTC0448S3V3 18 to 72 Vdc 3.3 V / 1.2 A
4W Stock Check
JTC0624D03 9 to 36 Vdc 3.3 V / 0.909 A
-3.3 V / 0.909 A
6W Stock Check
JTC0624D05 9 to 36 Vdc 5 V / 0.6 A
-5 V / 0.6 A
6W Stock Check
JTC0624D09 9 to 36 Vdc 9 V / 0.333 A
-9 V / 0.333 A
6W Stock Check
JTC0624D12 9 to 36 Vdc 12 V / 0.25 A
-12 V / 0.25 A
6W Stock Check
JTC0624D15 9 to 36 Vdc 15 V / 0.2 A
-15 V / 0.2 A
6W Stock Check
JTC0624D24 9 to 36 Vdc 24 V / 0.125 A
-24 V / 0.125 A
6W Stock Check
JTC0624S05 9 to 36 Vdc 5 V / 1.2 A
6W Stock Check
JTC0624S09 9 to 36 Vdc 9 V / 0.667 A
6W Stock Check
JTC0624S12 9 to 36 Vdc 12 V / 0.5 A
6W Stock Check
JTC0624S15 9 to 36 Vdc 15 V / 0.4 A
6W Stock Check
JTC0624S18 9 to 36 Vdc 18 V / 0.334 A
6W Stock Check
JTC0624S24 9 to 36 Vdc 24 V / 0.25 A
6W Stock Check
JTC0624S3V3 9 to 36 Vdc 3.3 V / 1.4 A
6W Stock Check
JTC0648D03 18 to 72 Vdc 3.3 V / 0.909 A
-3.3 V / 0.909 A
6W Stock Check
JTC0648D05 18 to 72 Vdc 5 V / 0.6 A
-5 V / 0.6 A
6W Stock Check
JTC0648D09 18 to 70 Vdc 9 V / 0.333 A
-9 V / 0.333 A
6W Stock Check
JTC0648D12 18 to 72 Vdc 12 V / 0.25 A
-12 V / 0.25 A
6W Stock Check
JTC0648D15 18 to 72 Vdc 15 V / 0.2 A
-15 V / 0.2 A
6W Stock Check
JTC0648D24 18 to 72 Vdc 24 V / 0.125 A
-24 V / 0.125 A
6W Stock Check
JTC0648S05 18 to 72 Vdc 5 V / 1.2 A
6W Stock Check
JTC0648S09 18 to 72 Vdc 9 V / 0.667 A
6W Stock Check
JTC0648S12 18 to 72 Vdc 12 V / 0.5 A
6W Stock Check
JTC0648S15 18 to 72 Vdc 15 V / 0.4 A
6W Stock Check
JTC0648S18 18 to 72 Vdc 18 V / 0.334 A
6W Stock Check
JTC0648S24 18 to 72 Vdc 24 V / 0.25 A
6W Stock Check
JTC0648S3V3 18 to 72 Vdc 3.3 V / 1.4 A
6W Stock Check

Short Form Datasheet

  • Dimensions:
    JTC: 1.25 x 0.8 x 0.4 in (31.75 x 20.32 x 10.4 mm)
  • Input Voltage:
    9.0-36.0 VDC
    18.0-72.0 VDC
  • Efficiency:
    73-84%
  • Operating Temp:
    -40 °C to +100 °C
    Derate from 100% load at +85 °C to no load at +100 °C
  • Isolation:
    1500 VDC Input to Output, for optional high isolation version 3500 VDC input to output add suffix ‘-H’ to model number
    1000 VDC Input to Case
    1000 VDC Output to Case

 

 

 

 

To access 3D models please Login
Or register.