JHM03-06

+ Click To Enlarge

Sample Request

3-6 Watts

  • International Medical Approvals
  • 3000 VAC Reinforced Insulation
  • 60 °C Operation Without Derating
  • 2 µA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JHM0312D12 10 to 17 Vdc 12 V / 0.125 A
-12 V / 0.125 A
3W Stock Check
JHM0312D15 10 to 17 Vdc 15 V / 0.1 A
-15 V / 0.1 A
3W Stock Check
JHM0312S05 10 to 17 Vdc 5 V / 0.6 A
3W Stock Check
JHM0312S12 10 to 17 Vdc 12 V / 0.25 A
3W Stock Check
JHM0312S15 10 to 17 Vdc 15 V / 0.2 A
3W Stock Check
JHM0324D12 20 to 30 Vdc 12 V / 0.125 A
-12 V / 0.125 A
3W Stock Check
JHM0324D15 20 to 30 Vdc 15 V / 0.1 A
-15 V / 0.1 A
3W Stock Check
JHM0324S05 20 to 30 Vdc 5 V / 0.6 A
3W Stock Check
JHM0324S12 20 to 30 Vdc 12 V / 0.25 A
3W Stock Check
JHM0324S15 20 to 30 Vdc 15 V / 0.2 A
3W Stock Check
JHM0612D12 10 to 17 Vdc 12 V / 0.25 A
-12 V / 0.25 A
6W Stock Check
JHM0612D15 10 to 17 Vdc 15 V / 0.2 A
-15 V / 0.2 A
6W Stock Check
JHM0612S05 10 to 17 Vdc 5 V / 1.2 A
6W Stock Check
JHM0612S12 10 to 17 Vdc 12 V / 0.5 A
6W Stock Check
JHM0612S15 10 to 17 Vdc 15 V / 0.4 A
6W Stock Check
JHM0624D12 20 to 30 Vdc 12 V / 0.25 A
-12 V / 0.25 A
6W Stock Check
JHM0624D15 20 to 30 Vdc 15 V / 0.2 A
-15 V / 0.2 A
6W Stock Check
JHM0624S05 20 to 30 Vdc 5 V / 1.2 A
6W Stock Check
JHM0624S12 20 to 30 Vdc 12 V / 0.5 A
6W Stock Check
JHM0624S15 20 to 30 Vdc 15 V / 0.4 A
6W Stock Check

Short Form Datasheet

  • Dimensions:
    JHM03-06: 1.25 x 0.8 x 0.4 in (31.75 x 20.32 10.40 mm)
  • Input Voltage:
    10-17 VDC
    20-30 VDC
  • Efficiency:
    74-83%
  • Operating Temp:
    -20 °C to +100 °C
    Derate from 100% load at +60 °C to no load at 100 °C
  • Isolation:
    5000 VAC for 10 ms (acc. to IEC60664-1)
    3000 VAC reinforced isolation for 1 min
  • Worldwide Safety Approvals:
    IEC60601-1 3rd Edition
  • US Safety Approvals:
    ANSI/AMMI ES60601-1 3rd Edition
    CSA-22.2 No.60601-1:2008

Declaration of Conformity

TUV Certificate

UL Certificate

CB Report

 

 

 

 

To access 3D models please Login
Or register.