JHL06

+ Click To Enlarge

Sample Request

6 Watts

  • International Medical Approvals
  • 4000 VAC Reinforced Insulation
  • Meets IEC60601-1, 3rd Edition
  • 2 MOPP Isolation at 250 VAC
  • 2 μA Patient Leakage Current
  • DIP24 Package
  • EN55011 Level A With No External Components
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JHL0612S05 10 to 17 Vdc 5 V / 1.2 A
6W Stock Check
JHL0612S12 10 to 17 Vdc 12 V / 0.5 A
6W Stock Check
JHL0612S15 10 to 17 Vdc 15 V / 0.4 A
6W Stock Check
JHL0612D12 10 to 17 Vdc 12 V / 0.25 A
-12 V / -0.25 A
6W Stock Check
JHL0612D15 10 to 17 Vdc 15 V / 0.2 A
-15 V / -0.2 A
6W Stock Check
JHL0624S05 20 to 30 Vdc 5 V / 1.2 A
6W Stock Check
JHL0624S12 20 to 30 Vdc 12 V / 0.5 A
6W Stock Check
JHL0624S15 20 to 30 Vdc 15 V / 0.4 A
6W Stock Check
JHL0624D12 20 to 30 Vdc 12 V / 0.25 A
-12 V / -0.25 A
6W Stock Check
JHL0624D15 20 to 30 Vdc 15 V / 0.2 A
-15 V / -0.2 A
6W Stock Check

Short Form Datasheet

  • Dimensions:
    JHL06: 1.25 x 0.80 x 0.40” (31.15 x 20.32 x 10.20 mm)
  • Input Voltage:
    10 to 17 VDC (12V nominal)
    20 to 30 VDC (12V nominal)
  • Efficiency:
    80% typical
  • Operating Temp:
    -20°C to +80°C
  • Isolation:
    4000 VAC for 1 min. Double/reinforced with a working voltage of 250 VAC. Meets 2 x MOPP per 3rd edition of IEC60601-1 5000 VAC for 10 ms in accordance with IEC60664-1
  • Worldwide Safety Approvals:
    IEC60601-1 Including Risk Management
  • US Safety Approvals:
    ANSI/AAMI ES60601-1 3rd Ed. & CSA C22.2, No.60601-1:2008
  • EMC:
    EN55011 Level A conducted & radiated

CB Certificate

TUV Certificate

UL Report

 

 

 

 

To access 3D models please Login
Or register.