JCA04-06

Sample Request

4-6 Watts

  • Compact 1.0" x 0.8" Metal Package
  • Industry Standard Pin Out
  • 2:1 Input Range
  • Single & Dual Outputs
  • Operating Temperature -40 °C to +100 °C
  • UL & TUV Approved
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JCA0405D01 4.5 to 9 Vdc 5 V / 0.4 A
-5 V / 0.4 A
4W Stock Check
JCA0405D02 4.5 to 9 Vdc 12 V / 0.17 A
-12 V / 0.17 A
4W Stock Check
JCA0405D03 4.5 to 9 Vdc 15 V / 0.14 A
-15 V / 0.14 A
4W Stock Check
JCA0405S03 4.5 to 9 Vdc 3.3 V / 1.22 A
4W Stock Check
JCA0405S05 4.5 to 9 Vdc 5 V / 0.8 A
4W Stock Check
JCA0405S12 4.5 to 9 Vdc 12 V / 0.34 A
4W Stock Check
JCA0405S15 4.5 to 9 Vdc 15 V / 0.28 A
4W Stock Check
JCA0412D01 9 to 18 Vdc 5 V / 0.4 A
-5 V / 0.4 A
4W Stock Check
JCA0412D02 9 to 18 Vdc 12 V / 0.17 A
-12 V / 0.17 A
4W Stock Check
JCA0412D03 9 to 18 Vdc 15 V / 0.14 A
-15 V / 0.14 A
4W Stock Check
JCA0412S03 9 to 18 Vdc 3.3 V / 1.22 A
4W Stock Check
JCA0412S05 9 to 18 Vdc 5 V / 0.8 A
4W Stock Check
JCA0412S12 9 to 18 Vdc 12 V / 0.34 A
4W Stock Check
JCA0412S15 9 to 18 Vdc 15 V / 0.28 A
4W Stock Check
JCA0424D01 18 to 36 Vdc 5 V / 0.4 A
-5 V / 0.4 A
4W Stock Check
JCA0424D02 18 to 36 Vdc 12 V / 0.17 A
-12 V / 0.17 A
4W Stock Check
JCA0424D03 18 to 36 Vdc 15 V / 0.14 A
-15 V / 0.14 A
4W Stock Check
JCA0424S03 18 to 36 Vdc 3.3 V / 1.22 A
4W Stock Check
JCA0424S05 18 to 36 Vdc 5 V / 0.8 A
4W Stock Check
JCA0424S12 18 to 36 Vdc 12 V / 0.34 A
4W Stock Check
JCA0424S15 18 to 36 Vdc 15 V / 0.28 A
4W Stock Check
JCA0448D01 36 to 75 Vdc 5 V / 0.4 A
-5 V / 0.4 A
4W Stock Check
JCA0448D02 36 to 75 Vdc 12 V / 0.17 A
-12 V / 0.17 A
4W Stock Check
JCA0448D03 36 to 75 Vdc 15 V / 0.14 A
-15 V / 0.14 A
4W Stock Check
JCA0448S03 36 to 75 Vdc 3.3 V / 1.22 A
4W Stock Check
JCA0448S05 36 to 75 Vdc 5 V / 0.8 A
4W Stock Check
JCA0448S12 36 to 75 Vdc 12 V / 0.34 A
4W Stock Check
JCA0448S15 36 to 75 Vdc 15 V / 0.28 A
4W Stock Check
JCA0605D01 4.5 to 9 Vdc 5 V / 0.5 A
-5 V / 0.5 A
6W Stock Check
JCA0605D02 4.5 to 9 Vdc 12 V / 0.25 A
-12 V / 0.25 A
6W Stock Check
JCA0605D03 4.5 to 9 Vdc 15 V / 0.2 A
-15 V / 0.2 A
6W Stock Check
JCA0605S03 4.5 to 9 Vdc 3.3 V / 1.52 A
6W Stock Check
JCA0605S05 4.5 to 9 Vdc 5 V / 1 A
6W Stock Check
JCA0605S12 4.5 to 9 Vdc 12 V / 0.5 A
6W Stock Check
JCA0605S15 4.5 to 9 Vdc 15 V / 0.4 A
6W Stock Check
JCA0612D01 9 to 18 Vdc 5 V / 0.5 A
-5 V / 0.5 A
6W Stock Check
JCA0612D02 9 to 18 Vdc 12 V / 0.25 A
-12 V / 0.25 A
6W Stock Check
JCA0612D03 9 to 18 Vdc 15 V / 0.2 A
-15 V / 0.2 A
6W Stock Check
JCA0612S03 9 to 18 Vdc 3.3 V / 1.52 A
6W Stock Check
JCA0612S05 9 to 18 Vdc 5 V / 1 A
6W Stock Check
JCA0612S12 9 to 18 Vdc 12 V / 0.5 A
6W Stock Check
JCA0612S15 9 to 18 Vdc 15 V / 0.4 A
6W Stock Check
JCA0624D01 18 to 36 Vdc 5 V / 0.5 A
-5 V / 0.5 A
6W Stock Check
JCA0624D02 18 to 36 Vdc 12 V / 0.25 A
-12 V / 0.25 A
6W Stock Check
JCA0624D03 18 to 36 Vdc 15 V / 0.2 A
-15 V / 0.2 A
6W Stock Check
JCA0624S03 18 to 36 Vdc 3.3 V / 1.52 A
6W Stock Check
JCA0624S05 18 to 36 Vdc 5 V / 1 A
6W Stock Check
JCA0624S12 18 to 36 Vdc 12 V / 0.5 A
6W Stock Check
JCA0624S15 18 to 36 Vdc 15 V / 0.4 A
6W Stock Check
JCA0648D01 36 to 75 Vdc 5 V / 0.5 A
-5 V / 0.5 A
6W Stock Check
JCA0648D02 36 to 75 Vdc 12 V / 0.25 A
-12 V / 0.25 A
6W Stock Check
JCA0648D03 36 to 75 Vdc 15 V / 0.2 A
-15 V / 0.2 A
6W Stock Check
JCA0648S03 36 to 75 Vdc 3.3 V / 1.52 A
6W Stock Check
JCA0648S05 36 to 75 Vdc 5 V / 1 A
6W Stock Check
JCA0648S12 36 to 75 Vdc 12 V / 0.5 A
6W Stock Check
JCA0648S15 36 to 75 Vdc 15 V / 0.4 A
6W Stock Check

Short Form Datasheet

  • Dimensions:
    JCA04-06: 1.0 x 0.8 x 0.4 in (25.4 x 20.3 x 10.2 mm)
  • Input Voltage:
    4.5-9 VDC
    9.0-18.0 VDC
    18.0-36.0 VDC
    36.0-75.0 VDC
  • Efficiency:
    80-85%
  • Operating Temp:
    -40 °C to +100 °C
    Derate from 100% load at +75 °C linearly to 0% load at +100 °C
  • Isolation:
    1500 VDC Input to Output, basic insulation
    500 VDC Input to Case
    500 VDC Output to Case
  • European Safety Approvals:
    EN60950-1
    CE Mark LVD
  • US Safety Approvals:
    UL60950-1
    CSA C22.2 No. 60950-1-03

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.