JCA02-03

+ Click To Enlarge

Sample Request

2-3 Watts

  • Compact 1.0" x 0.8" Metal Package
  • Industry Standard Pin Out
  • 2:1 Input Range
  • Single & Dual Outputs
  • Operating Temperature -40 °C to +100 °C
  • UL & TUV Approved
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JCA0205D01 4.5 to 9 Vdc 5 V / 0.2 A
-5 V / 0.2 A
2W Stock Check
JCA0205D02 4.5 to 9 Vdc 12 V / 0.085 A
-12 V / 0.085 A
2W Stock Check
JCA0205D03 4.5 to 9 Vdc 15 V / 0.07 A
-15 V / 0.07 A
2W Stock Check
JCA0205S03 4.5 to 9 Vdc 3.3 V / 0.6 A
2W Stock Check
JCA0205S05 4.5 to 9 Vdc 5 V / 0.4 A
2W Stock Check
JCA0205S12 4.5 to 9 Vdc 12 V / 0.17 A
2W Stock Check
JCA0205S15 4.5 to 9 Vdc 15 V / 0.14 A
2W Stock Check
JCA0212D01 9 to 18 Vdc 5 V / 0.2 A
-5 V / 0.2 A
2W Stock Check
JCA0212D02 9 to 18 Vdc 12 V / 0.085 A
-12 V / 0.085 A
2W Stock Check
JCA0212D03 9 to 18 Vdc 15 V / 0.07 A
-15 V / 0.07 A
2W Stock Check
JCA0212S03 9 to 18 Vdc 3.3 V / 0.6 A
2W Stock Check
JCA0212S05 9 to 18 Vdc 5 V / 0.4 A
2W Stock Check
JCA0212S12 9 to 18 Vdc 12 V / 0.17 A
2W Stock Check
JCA0212S15 9 to 18 Vdc 15 V / 0.14 A
2W Stock Check
JCA0224D01 18 to 36 Vdc 5 V / 0.2 A
-5 V / 0.2 A
2W Stock Check
JCA0224D02 18 to 36 Vdc 12 V / 0.085 A
-12 V / 0.085 A
2W Stock Check
JCA0224D03 18 to 36 Vdc 15 V / 0.07 A
-15 V / 0.07 A
2W Stock Check
JCA0224S03 18 to 36 Vdc 3.3 V / 0.6 A
2W Stock Check
JCA0224S05 18 to 36 Vdc 5 V / 0.4 A
2W Stock Check
JCA0224S12 18 to 36 Vdc 12 V / 0.85 A
2W Stock Check
JCA0224S15 18 to 36 Vdc 15 V / 0.07 A
2W Stock Check
JCA0248D01 36 to 75 Vdc 5 V / 0.2 A
-5 V / 0.2 A
2W Stock Check
JCA0248D02 36 to 75 Vdc 12 V / 0.085 A
-12 V / 0.085 A
2W Stock Check
JCA0248D03 36 to 75 Vdc 15 V / 0.07 A
-15 V / 0.07 A
2W Stock Check
JCA0248S03 36 to 75 Vdc 3.3 V / 0.6 A
2W Stock Check
JCA0248S05 36 to 75 Vdc 5 V / 0.4 A
2W Stock Check
JCA0248S12 36 to 75 Vdc 12 V / 0.085 A
2W Stock Check
JCA0248S15 36 to 75 Vdc 15 V / 0.07 A
2W Stock Check
JCA0305D01 4.5 to 9 Vdc 5 V / 0.3 A
-5 V / 0.3 A
3W Stock Check
JCA0305D02 4.5 to 9 Vdc 12 V / 0.13 A
-12 V / 0.13 A
3W Stock Check
JCA0305D03 4.5 to 9 Vdc 15 V / 0.1 A
-15 V / 0.1 A
3W Stock Check
JCA0305S03 4.5 to 9 Vdc 3.3 V / 0.91 A
3W Stock Check
JCA0305S05 4.5 to 9 Vdc 5 V / 0.6 A
3W Stock Check
JCA0305S12 4.5 to 9 Vdc 12 V / 0.26 A
3W Stock Check
JCA0305S15 4.5 to 9 Vdc 15 V / 0.2 A
3W Stock Check
JCA0312D01 9 to 18 Vdc 5 V / 0.3 A
-5 V / 0.3 A
3W Stock Check
JCA0312D02 9 to 18 Vdc 12 V / 0.13 A
-12 V / 0.13 A
3W Stock Check
JCA0312D03 9 to 18 Vdc 15 V / 0.1 A
-15 V / 0.1 A
3W Stock Check
JCA0312S03 9 to 18 Vdc 3.3 V / 0.91 A
3W Stock Check
JCA0312S05 9 to 18 Vdc 5 V / 0.6 A
3W Stock Check
JCA0312S12 9 to 18 Vdc 12 V / 0.26 A
3W Stock Check
JCA0312S15 9 to 18 Vdc 15 V / 0.2 A
3W Stock Check
JCA0324D01 18 to 36 Vdc 5 V / 0.3 A
-5 V / 0.3 A
3W Stock Check
JCA0324D02 18 to 36 Vdc 12 V / 0.13 A
-12 V / 0.13 A
3W Stock Check
JCA0324D03 18 to 36 Vdc 15 V / 0.1 A
-15 V / 0.1 A
3W Stock Check
JCA0324S03 18 to 36 Vdc 3.3 V / 0.91 A
3W Stock Check
JCA0324S05 18 to 36 Vdc 5 V / 0.6 A
3W Stock Check
JCA0324S12 18 to 36 Vdc 12 V / 0.26 A
3W Stock Check
JCA0324S15 18 to 36 Vdc 15 V / 0.2 A
3W Stock Check
JCA0348D01 36 to 75 Vdc 5 V / 0.3 A
-5 V / 0.3 A
3W Stock Check
JCA0348D02 36 to 75 Vdc 12 V / 0.13 A
-12 V / 0.13 A
3W Stock Check
JCA0348D03 36 to 75 Vdc 15 V / 0.1 A
-15 V / 0.1 A
3W Stock Check
JCA0348S03 36 to 75 Vdc 3.3 V / 0.91 A
3W Stock Check
JCA0348S05 36 to 75 Vdc 5 V / 0.6 A
3W Stock Check
JCA0348S12 36 to 75 Vdc 12 V / 0.26 A
3W Stock Check
JCA0348S15 36 to 75 Vdc 15 V / 0.2 A
3W Stock Check

Short Form Datasheet

  • Dimensions:
    JCA02-03: 1.0 x 0.8 x 0.4 in (25.4 x 20.3 x 10.2 mm)
  • Input Voltage:
    4.5-9 VDC
    9.0-18.0 VDC
    18.0-36.0 VDC
    36.0-75.0 VDC
  • Efficiency:
    69-78%
  • Operating Temp:
    -40 °C to +100 °C
    Derate from 100% load at +75 °C linearly to 0% load at +100 °C
  • Isolation:
    1500 VDC Input to Output, basic insulation
    500 VDC Input to Case
    500 VDC Output to Case

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.