JAH02

+ Click To Enlarge

Sample Request

2 Watts

  • Low Cost
  • DIP24 Package
  • Operating Temperature -40 °C to +100 °C
  • Single & Dual Outputs
  • Optional Metal Case
  • Optional Isolation to 6000 VDC
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
JAH0205D03 4.5 to 5.5 Vdc 3.3 V / 0.3 A
-3.3 V / 0.3 A
2W Stock Check
JAH0205D05 4.5 to 5.5 Vdc 5 V / 0.2 A
-5 V / 0.2 A
2W Stock Check
JAH0205D09 4.5 to 5.5 Vdc 9 V / 0.111 A
-9 V / 0.111 A
2W Stock Check
JAH0205D12 4.5 to 5.5 Vdc 12 V / 0.083 A
-12 V / 0.083 A
2W Stock Check
JAH0205D15 4.5 to 5.5 Vdc 15 V / 0.067 A
-15 V / 0.067 A
2W Stock Check
JAH0205D24 4.5 to 5.5 Vdc 24 V / 0.042 A
-24 V / 0.042 A
2W Stock Check
JAH0205S05 4.5 to 5.5 Vdc 5 V / 0.4 A
2W Stock Check
JAH0205S09 4.5 to 5.5 Vdc 9 V / 0.222 A
2W Stock Check
JAH0205S12 4.5 to 5.5 Vdc 12 V / 0.166 A
2W Stock Check
JAH0205S15 4.5 to 5.5 Vdc 15 V / 0.133 A
2W Stock Check
JAH0205S24 4.5 to 5.5 Vdc 24 V / 0.083 A
2W Stock Check
JAH0205S3V3 4.5 to 5.5 Vdc 3.3 V / 0.5 A
2W Stock Check
JAH0212D03 10.8 to 13.2 Vdc 3.3 V / 0.3 A
-3.3 V / 0.3 A
2W Stock Check
JAH0212D05 10.8 to 13.2 Vdc 5 V / 0.2 A
-5 V / 0.2 A
2W Stock Check
JAH0212D09 10.8 to 13.2 Vdc 9 V / 0.111 A
-9 V / 0.111 A
2W Stock Check
JAH0212D15 10.8 to 13.2 Vdc 15 V / 0.067 A
-15 V / 0.067 A
2W Stock Check
JAH0212D24 10.8 to 13.2 Vdc 24 V / 0.042 A
-24 V / 0.042 A
2W Stock Check
JAH0212S05 10.8 to 13.2 Vdc 5 V / 0.4 A
2W Stock Check
JAH0212S09 10.8 to 13.2 Vdc 9 V / 0.222 A
2W Stock Check
JAH0212S12 10.8 to 13.2 Vdc 12 V / 0.166 A
2W Stock Check
JAH0212S15 10.8 to 13.2 Vdc 15 V / 0.133 A
2W Stock Check
JAH0212S24 10.8 to 13.2 Vdc 24 V / 0.083 A
2W Stock Check
JAH0212S3V3 10.8 to 13.2 Vdc 3.3 V / 0.5 A
2W Stock Check
JAH0224D03 21.6 to 26.4 Vdc 3.3 V / 0.3 A
-3.3 V / 0.3 A
2W Stock Check
JAH0224D05 21.6 to 26.4 Vdc 5 V / 0.2 A
-5 V / 0.2 A
2W Stock Check
JAH0224D09 21.6 to 26.4 Vdc 9 V / 0.111 A
-9 V / 0.111 A
2W Stock Check
JAH0224D12 21.6 to 26.4 Vdc 12 V / 0.083 A
-12 V / 0.083 A
2W Stock Check
JAH0224D15 21.6 to 26.4 Vdc 15 V / 0.067 A
-15 V / 0.067 A
2W Stock Check
JAH0224D24 21.6 to 26.4 Vdc 24 V / 0.042 A
-24 V / 0.042 A
2W Stock Check
JAH0224S05 21.6 to 26.4 Vdc 5 V / 0.4 A
2W Stock Check
JAH0224S09 21.6 to 26.4 Vdc 9 V / 0.222 A
2W Stock Check
JAH0224S12 21.6 to 26.4 Vdc 12 V / 0.166 A
2W Stock Check
JAH0224S15 21.6 to 26.4 Vdc 15 V / 0.133 A
2W Stock Check
JAH0224S24 21.6 to 26.4 Vdc 24 V / 0.083 A
2W Stock Check
JAH0224S3V3 21.6 to 26.4 Vdc 3.3 V / 0.5 A
2W Stock Check

Short Form Datasheet

  • Dimensions:
    JAH02: 1.25 x 0.8 x 0.4 in (31.75 x 20.32 x 10.16 mm)
  • Input Voltage:
    5.0-24.0 VDC
  • Efficiency:
    53-78%
  • Operating Temp:
    -40 °C to +100 °C
    Derate from 100% load at +85 °C to no load at +100 °C
  • Isolation:
    1000 VDC input to output, for optional high isolation versions up to 6000 VDC input to output (see datasheet)
    1000 VDC input to case
    1000 VDC output to case

 

 

 

 

To access 3D models please Login
Or register.