ISG

+ Click To Enlarge

Sample Request

1 Watt

  • Regulated Single Output
  • SMD Package
  • Industry Standard Pinout
  • 1000 VDC Isolation
  • Short Circuit Protection
  • MTBF >3.5 MHrs
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ISG0505A 4.75 to 5.25 Vdc 5 V / 0.15 A
1.0W Stock Check
ISG0515A 4.75 to 5.25 Vdc 15 V / 0.067 A
1.0W Stock Check
ISG1215A 11.4 to 12.6 Vdc 15 V / 0.067 A
1.0W Stock Check

Short Form Datasheet

  • Dimensions:
    ISG: 0.6 x 0.29 x 0.25 in (15.2 x 7.5 x 6.5 mm)
  • Input Voltage:
    Nominal ±5%
  • Efficiency:
    68% typical
  • Operating Temp:
    -40 °C to +85 °C
    Derate from 100% load at 70 °C to 60% load at 85 °C
  • Isolation:
    1000 VDC

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.