IS

+ Click To Enlarge

Sample Request

3 Watts

  • Regulated Single Output
  • SIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • Continuous Short Circuit Protection
  • MTBF >1.1 MHrs
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
IS0503SA 4.5 to 5.5 Vdc 3.3 V / 0.6 A
3W Stock Check
IS0505SA 4.5 to 5.5 Vdc 5 V / 0.6 A
3W Stock Check
IS0509SA 4.5 to 5.5 Vdc 9 V / 0.333 A
3W Stock Check
IS0512SA 4.5 to 5.5 Vdc 12 V / 0.25 A
3W Stock Check
IS0515SA 4.5 to 5.5 Vdc 15 V / 0.2 A
3W Stock Check
IS0524SA 4.5 to 5.5 Vdc 24 V / 0.125 A
3W Stock Check
IS1203SA 10.8 to 13.2 Vdc 3.3 V / 0.6 A
3W Stock Check
IS1205SA 10.8 to 13.2 Vdc 5 V / 0.6 A
3W Stock Check
IS1209SA 10.8 to 13.2 Vdc 9 V / 0.333 A
3W Stock Check
IS1212SA-1 10.8 to 13.2 Vdc 12 V / 0.25 A
3W Stock Check
IS1215SA 10.8 to 13.2 Vdc 15 V / 0.2 A
3W Stock Check
IS1224SA 10.8 to 13.2 Vdc 24 V / 0.125 A
3W Stock Check
IS2403SA 21.6 to 26.4 Vdc 3.3 V / 0.6 A
3W Stock Check
IS2405SA 21.6 to 26.4 Vdc 5 V / 0.6 A
3W Stock Check
IS2409SA 21.6 to 26.4 Vdc 9 V / 0.333 A
3W Stock Check
IS2412SA 21.6 to 26.4 Vdc 12 V / 0.25 A
3W Stock Check
IS2415SA 21.6 to 26.4 Vdc 15 V / 0.2 A
3W Stock Check
IS2424SA 21.6 to 26.4 Vdc 24 V / 0.125 A
3W Stock Check

Short Form Datasheet

  • Dimensions:
    IS: 1.26 x 0.57 x 0.32 in (32.0 x 14.5 x 8.0 mm)
  • Input Voltage:
    Nominal ±10%
  • Efficiency:
    53-71%
  • Operating Temp:
    -25 °C to +70 °C
  • Isolation:
    1000 VDC
    Optional 3000 VDC

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.