IMM02

+ Click To Enlarge

Sample Request

2 Watts

  • World Wide Medical Approvals
  • Single and Dual Outputs
  • SIP8 Package
  • -20 °C to +100 °C Operation
  • Full Load at 60 °C Ambient
  • 1500 VAC Isolation, 1 MOPP
  • MTBF 1 MHrs
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
IMM0205S3V3 4.5 to 9 Vdc 3.3 V / 0.606 A
2W Stock Check
IMM0205S05 4.5 to 9 Vdc 5 V / 0.4 A
2W Stock Check
IMM0205S12 4.5 to 9 Vdc 12 V / 0.167 A
2W Stock Check
IMM0205S15 4.5 to 9 Vdc 15 V / 0.133 A
2W Stock Check
IMM0205D03 4.5 to 9 Vdc 3.3 V / 0.303 A
-3.3 V / -0.303 A
2W Stock Check
IMM0205D05 4.5 to 9 Vdc 5 V / 0.2 A
-5 V / -0.2 A
2W Stock Check
IMM0205D12 4.5 to 9 Vdc 12 V / 0.083 A
-12 V / -0.083 A
2W Stock Check
IMM0205D15 4.5 to 9 Vdc 15 V / 0.066 A
-15 V / -0.066 A
2W Stock Check
IMM0212S3V3 9 to 18 Vdc 3.3 V / 0.606 A
2W Stock Check
IMM0212S05 9 to 18 Vdc 5 V / 0.4 A
2W Stock Check
IMM0212S12 9 to 18 Vdc 12 V / 0.167 A
2W Stock Check
IMM0212S15 9 to 18 Vdc 15 V / 0.133 A
2W Stock Check
IMM0212D03 9 to 18 Vdc 3.3 V / 0.303 A
-3.3 V / -0.303 A
2W Stock Check
IMM0212D05 9 to 18 Vdc 5 V / 0.2 A
-5 V / -0.2 A
2W Stock Check
IMM0212D12 9 to 18 Vdc 12 V / 0.083 A
-12 V / -0.083 A
2W Stock Check
IMM0212D15 9 to 18 Vdc 15 V / 0.066 A
-15 V / -0.066 A
2W Stock Check

Short Form Datasheet

  • Dimensions:
    IMM02: 0.86 x 0.36 x 0.44” (21.85 x 9.2 x 11.1 mm)
  • Input Voltage:
    4.5 to 9 VDC (5V nominal)
    9 to 18 VDC (12V nominal)
  • Efficiency:
    79% max
  • Operating Temp:
    -20 to +100°C , derate from 100% load at +60 °C to 50% at +80 °C
  • Isolation:
    1500 VAC Input to Output, at 250 VAC working voltage, 1 MOPP
  • Worldwide Safety Approvals:
    IEC60601-1
  • European Safety Approvals:
    EN60601-1
  • US Safety Approvals:
    ANSI/AMMI ES60601-1
    CSA C22.2 No. 60601-1
  • EMC:
    EN55011 Class B conducted and radiated

CB Certificate

Declaration of Conformity

TUV Certificate

UL Report

 

 

 

 

To access 3D models please Login
Or register.