ECE20-40

+ Click To Enlarge

Sample Request

20-40 Watts

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated
  • PCB & Chassis Mount Versions
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ECE20US03 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 4.55 A
20W Stock Check
ECE20US05 85 to 264 Vac, 120 to 370 Vdc 5 V / 4 A
20W Stock Check
ECE20US09 85 to 264 Vac, 120 to 370 Vdc 9 V / 2.22 A
20W Stock Check
ECE20US12 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.67 A
20W Stock Check
ECE20US15 85 to 264 Vac, 120 to 370 Vdc 15 V / 1.33 A
20W Stock Check
ECE20US24 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.83 A
20W Stock Check
ECE20US48 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.42 A
20W Stock Check
ECE40US03 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 10 A
40W Stock Check
ECE40US05 85 to 264 Vac, 120 to 370 Vdc 5 V / 8 A
40W Stock Check
ECE40US09 85 to 264 Vac, 120 to 370 Vdc 9 V / 4.44 A
40W Stock Check
ECE40US12 85 to 264 Vac, 120 to 370 Vdc 12 V / 3.33 A
40W Stock Check
ECE40US15 85 to 264 Vac, 120 to 370 Vdc 15 V / 2.67 A
40W Stock Check
ECE40US24 85 to 264 Vac, 120 to 370 Vdc 24 V / 1.67 A
40W Stock Check
ECE40US48 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.83 A
40W Stock Check

Short Form Datasheet

  • Dimensions:
    ECE20: 2.05 x 1.07 x 0.91 in (52.4 x 27.2 x 23.0 mm)
    ECE40: 3.10 x 1.50 x 1.10 in (78.7 x 38.1 x 27.9 mm)
    ECE40-S: 3.78 x 1.57 x 1.12 in (96.0 x 40.0 x 28.5 mm)
  • Input Voltage:
    85-264 VAC (120-370 VDC) derate load from 100% at 90 VAC to 90% at 85 VAC
  • No Load Input Power:
    <0.3 W
  • Harmonic Currents:
    EN61000-3-2, EN61000-3-3
  • Efficiency:
    73-86%
  • Operating Temp:
    -25 °C to +70 °C, derate linearly from 100% at +50 °C to 50% at +70 °C
  • Isolation:
    3000 VAC Input to Output
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1, CSA22.2 No. 234 per cUL
  • EMC:
    EN55022, level B conducted & radiated

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity - ECE20

Declaration of Conformity - ECE40

Declaration of Conformity - ECE20-40

 

 

 

 

To access 3D models please Login
Or register.