ECE05-10

+ Click To Enlarge

Sample Request

5-10 Watts

  • Ultra Compact Size
  • Single Outputs from 3.3 to 48 V
  • Encapsulated PCB Mount
  • <0.3 W No Load Input Power
  • Peak Load Capability
  • No External Components Required
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ECE05US03 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 1.81 A
5W Stock Check
ECE05US05 85 to 264 Vac, 120 to 370 Vdc 5 V / 1.2 A
5W Stock Check
ECE05US09 85 to 264 Vac, 120 to 370 Vdc 9 V / 0.66 A
5W Stock Check
ECE05US12 85 to 264 Vac, 120 to 370 Vdc 12 V / 0.49 A
5W Stock Check
ECE05US15 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.40 A
5W Stock Check
ECE05US24 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.25 A
5W Stock Check
ECE05US48 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.12 A
5W Stock Check
ECE10US03 85 to 264 Vac, 120 to 370 Vdc 3.3 V / 3.12 A
10W Stock Check
ECE10US05 85 to 264 Vac, 120 to 370 Vdc 5 V / 2.4 A
10W Stock Check
ECE10US09 85 to 264 Vac, 120 to 370 Vdc 9 V / 1.33 A
10W Stock Check
ECE10US12 85 to 264 Vac, 120 to 370 Vdc 12 V / 1.00 A
10W Stock Check
ECE10US15 85 to 264 Vac, 120 to 370 Vdc 15 V / 0.79 A
10W Stock Check
ECE10US24 85 to 264 Vac, 120 to 370 Vdc 24 V / 0.49 A
10W Stock Check
ECE10US48 85 to 264 Vac, 120 to 370 Vdc 48 V / 0.25 A
10W Stock Check

Short Form Datasheet

  • Dimensions:
    ECE05: 1.00 x 1.00 x 0.60 in (25.4 x 25.4 x 15.2 mm)
    ECE05-P: 0.94 x 0.94 x 0.61 in (23.9 x 23.9 x 15.5 mm)
    ECE10: 1.00 x 1.50 x 0.60 in (25.4 x 38.1 x 15.2 mm)
    ECE10-P: 0.93 x 1.40 x 0.67 in (25.4 x 38.1 x 17.1 mm)
  • Input Voltage:
    85-264 VAC (120-370 VDC) derate load from 100% at 90 VAC to 90% at 85 VAC
  • No Load Input Power:
    <0.3 W
  • Harmonic Currents:
    EN61000-3-2, EN61000-3-3
  • Efficiency:
    74-85%
  • Operating Temp:
    -25 °C to +70 °C, derate linearly from 100% at +50 °C to 50% at +70 °C
  • Isolation:
    4000 VAC Input to Output
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1, CSA22.2 No. 234 per cUL
  • Other Safety Approvals:
    IEC60601-1 Including Risk Management
  • EMC:
    EN55022, level B conducted & radiated, see datasheet

TUV Certificate

UL Report

CB Certificate

Declaration of Conformity - ECE05

Declaration of Conformity - ECE10

Declaration of Conformity - ECE05-10

 

 

 

 

To access 3D models please Login
Or register.