ECC100

+ Click To Enlarge

Sample Request

100 Watts

  • -40 °C to +75 °C Operation
  • 100 W Baseplate-cooled
  • High Efficiency Resonant Topology
  • Screw Terminals Available
  • 5V Standby Output
  • Remote On/Off & Power OK Signal
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
ECC100US12 85 to 264 Vac, 120 to 370 Vdc 12 V / 8.1 A
100W Stock Check
ECC100US15 85 to 264 Vac, 120 to 370 Vdc 15 V / 6.5 A
100W Stock Check
ECC100US24 85 to 264 Vac, 120 to 370 Vdc 24 V / 4.1 A
100W Stock Check
ECC100US28 85 to 264 Vac, 120 to 370 Vdc 28 V / 3.5 A
100W Stock Check
ECC100US48 85 to 264 Vac, 120 to 370 Vdc 48 V / 2 A
100W Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    ECC100: 5.00 x 4.10 x 1.55 in (127.0 x 104.1 x 39.4 mm)
  • Input Voltage:
    85-264 VAC (120-370 VDC), derate output power <90 VAC by 10%
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    88% typical
  • Operating Temp:
    -40 °C to +75 °C ambient. Baseplate must
    be maintained ≤+85 °C, see datasheet for further details
  • Isolation:
    4000 VAC Input to Output
    1500 VAC Input to Ground
    500 VDC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    CSA 22.2 No. 60950-1, UL60950-1
  • EMC:
    EN55022 level B conducted
    EN55022 level A radiated

TUV Certificate

UL Certificate

CB Report

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.