DSF226

+ Click To Enlarge

Sample Request

  • Up to 200 W Output Power
  • Active Surge Protection
  • MILSTD 461 & DEFSTAN 59411
  • MILSTD 1275AD
  • DEFSTAN 615 Part 6 Issue 6
  • MILSTD 810
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power

Short Form Datasheet

  • Dimensions:
    DSF226: 2.21 x 1.45 x 0.51 in (61.2 x 36.8 x 13.0 mm)
  • Input Voltage:
    15 - 33 VDC
  • Efficiency:
    97% typical
  • Operating Temp:
    -46 °C to +100 °C baseplate
  • Isolation:
    500 VDC Input & Output to Case
  • European Safety Approvals:
    CE marked
  • EMC:
    MIL-STD 461E/F CE101, CE102 & DEF STAN 59-411 DCE01/DCE02 with external components
    See datasheet for more information

Declaration of Conformity

 

 

 

 

To access 3D models please Login
Or register.