CCH400-600

+ Click To Enlarge

Sample Request

400-600 Watts

  • Baseplate-cooled
  • High Efficiency up to 90%
  • 40 °C to +70 °C Operation
  • Industrial & MIL STD461E EMC Compliance
  • Power Fail, Inhibit, Overtemp & Current Share
  • 5V Standby Output
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
CCH400PS12 90 to 264 Vac 12 V / 34 A
400W Stock Check
CCH400PS24 90 to 264 Vac 24 V / 17 A
400W Stock Check
CCH400PS28 90 to 264 Vac 28 V / 14.5 A
400W Stock Check
CCH400PS48 90 to 264 Vac 48 V / 8.5 A
400W Stock Check
CCH600PS12 90 to 264 Vac 12 V / 50 A
600W Stock Check
CCH600PS24 90 to 264 Vac 24 V / 25 A
600W Stock Check
CCH600PS28 90 to 264 Vac 28 V / 21.5 A
600W Stock Check
CCH600PS48 90 to 264 Vac 48 V / 12.5 A
600W Stock Check

Short Form Datasheet

Long Form Datasheet

  • Dimensions:
    CCH: 8.43 x 4.02 x 1.69 in (214.0 x 102.0 x 43.0 mm)
  • Input Voltage:
    90-264 VAC
  • Harmonic Currents:
    EN61000-3-2, class A
  • Efficiency:
    89% typical
  • Operating Temp:
    -40 °C to +85 °C baseplate, see datasheet
  • Isolation:
    3000 VAC Input to Output
    1500 VAC Input to Ground
    500 VDC Output to Ground
  • Worldwide Safety Approvals:
    IEC60950-1
  • European Safety Approvals:
    EN60950-1
  • US Safety Approvals:
    UL60950-1,
  • EMC:
    EN55022 level B conducted, level A
    radiated, MIL-STD 461D-F, CE102

Declaration of Conformity

TUV Certificate

UL Certificate

CB Report

 

 

 

 

To access 3D models please Login
Or register.