1. Nov10

    XP Power signs global distribution agreement with RS Components and Allied Electronics

    Posted on Thursday, November 10, 2016

    RS & Allied

    XP Power today announced it has signed a distribution agreement with global electronics distributor Electrocomponents plc, incorporating trading brands RS Components and Allied Electronics. Covering XP Power’s AC-DC power supplies, DC-DC converters and high voltage power...

    Read more

    Tags: Open-frame, PCB Mount, AC-DC Power, DC-DC, RS, Allied, EMCO | View count: (6285)

  2. Oct12

    XP Power launches world’s smallest 40 Watt AC-DC open frame power supply

    Posted on Wednesday, October 12, 2016

    ECF40

    XP Power today announced the ECF40 series of single output 40 Watt ultra compact AC-DC power supplies. These open frame convection-cooled units are capable of delivering the full output power of 40 Watts without the need for any external forced air flow up to + 50 degrees C....

    Read more

    Tags: High Efficiency, Open-frame, Single Output, Medical, AC-DC | View count: (7428)

  3. Jun24

    XP Power leads the industry with 95% efficient 225 Watt AC-DC supply in a 2” x 4” package

    Posted on Wednesday, June 24, 2015

    EPL225

    XP Power today announced the EPL225 series of high efficiency open frame AC-DC power supplies approved for industrial, IT and medical applications. The series comprises seven single-output models that offer a range of standard output voltages from +12 VDC to +48 VDC. A secondary 12...

    Read more

    Tags: High Efficiency, Open-frame, Low Profile, AC-DC Power | View count: (4515)