1. Apr20

    Ultra slim DIN rail power supplies target industrial applications

    Posted on Thursday, April 20, 2017

    DPC

    XP Power today announced the DPC series of highly efficient ultra slim DIN rail AC-DC power supplies. Available in 30, 50 and 70 Watt single output models, they all accept the universal input range from 90 to 264 VAC without the need for any input selector switches. Taking up...

    Read more

    Tags: DIN Rail, High Efficiency, Green Power, AC-DC Power | View count: (4474)

  2. Oct12

    XP Power launches world’s smallest 40 Watt AC-DC open frame power supply

    Posted on Wednesday, October 12, 2016

    ECF40

    XP Power today announced the ECF40 series of single output 40 Watt ultra compact AC-DC power supplies. These open frame convection-cooled units are capable of delivering the full output power of 40 Watts without the need for any external forced air flow up to + 50 degrees C....

    Read more

    Tags: High Efficiency, Open-frame, Single Output, Medical, AC-DC | View count: (8087)

  3. Aug2

    XP Power launches high efficiency 40/50 Watt DC-DC converter series in compact 2 x 1 inch footprint

    Posted on Tuesday, August 2, 2016

    JSK & JWL

    XP Power today announced the JWL and JSK series of regulated, highly efficient, typically up to 92%, metal cased 40/50 Watt DC-DC converters. Offering a variety of input voltage range and single or dual output combinations, both series fit the industry standard 50.8 x 25.4 mm...

    Read more

    Tags: High Efficiency, DC-DC Converter, Through-hole Mount | View count: (5354)

  4. Jul7

    High efficiency slim DIN Rail power supplies offer redundancy module option

    Posted on Tuesday, July 7, 2015

    DSA

    XP Power today announced the DSA series of three ultra slim DIN rail industrial AC-DC power supplies and the complementary DSA-DP20 ORing redundancy module. The highly efficient DSA series comprises the 150 Watt DSA150, the 240 Watt DSA240 and the 480 Watt DSA480. With a single...

    Read more

    Tags: DIN Rail, High Efficiency, Industrial, AC-DC Power | View count: (4897)

  5. Jun24

    XP Power leads the industry with 95% efficient 225 Watt AC-DC supply in a 2” x 4” package

    Posted on Wednesday, June 24, 2015

    EPL225

    XP Power today announced the EPL225 series of high efficiency open frame AC-DC power supplies approved for industrial, IT and medical applications. The series comprises seven single-output models that offer a range of standard output voltages from +12 VDC to +48 VDC. A secondary 12...

    Read more

    Tags: High Efficiency, Open-frame, Low Profile, AC-DC Power | View count: (4900)

  6. Jun10

    6 Watt DC-DC converters offer an extra wide 4:1 input range in a compact SIP package

    Posted on Wednesday, June 10, 2015

    ITQ

    XP Power today announced the ITQ series of 6 Watt DC-DC converters. Packaged in a compact SIP 8-pin format, with a footprint measuring just 21.9 x 11.1 x 9.2mm, the ITQ series takes up less board space, giving designers more room to add features or the ability to reduce end product...

    Read more

    Tags: High Efficiency, DC-DC Converter, SIP, Single Output, Dual Output | View count: (3499)