1. Mar23

    Industry’s smallest regulated and isolated 9 W DC-DC converters offer 4:1 input range

    Posted on Thursday, March 23, 2017

    ITZ09

    XP Power today announced the ITZ series of compact regulated 9 Watt DC-DC converters. Believed to be the industry’s smallest 9 W DC-DC converters, the units accommodate an ultra-wide 4:1 input and are available with single and dual outputs. Packaged in an ultra-compact metal...

    Read more

    Tags: Single Output, Dual Output, Through-hole Mount, DC-DC | View count: (6678)

  2. Aug2

    XP Power launches high efficiency 40/50 Watt DC-DC converter series in compact 2 x 1 inch footprint

    Posted on Tuesday, August 2, 2016

    JSK & JWL

    XP Power today announced the JWL and JSK series of regulated, highly efficient, typically up to 92%, metal cased 40/50 Watt DC-DC converters. Offering a variety of input voltage range and single or dual output combinations, both series fit the industry standard 50.8 x 25.4 mm...

    Read more

    Tags: High Efficiency, DC-DC Converter, Through-hole Mount | View count: (6076)

  3. Jul7

    Compact 1 W and 2 W DC-DC converters target medical applications

    Posted on Thursday, July 7, 2016

    IMM

    XP Power today announced the IMM series of 1 and 2 Watt DC-DC converters. The IMM01 1 Watt and the IMM02 2 Watt converters are designed for use in medical applications. Providing a 1500 VAC input/output isolation at a 250 VAC working voltage to facilitate a 1 x MOPP the single and...

    Read more

    Tags: DC-DC Converter, Medical, Through-hole Mount | View count: (5720)