1. Jan24

    XP Power’s 18-36 W desktop power supplies meet latest level VI and CoC Tier 2 energy standards

    Posted on Tuesday, January 24, 2017

    VET

    XP Power today announced four new series of external/desktop power supplies that meet the latest level VI and CoC Tier 2 green standards. The single output power supplies are perfect for customers requiring a low power, external, 18, 24, 30 or 36W power source for their new designs...

    Read more

    Tags: Industrial, Green Power, AC-DC Power, External/Desktop | View count: (5237)

  2. Dec6

    XP Power’s medical wall mount power supplies meet level VI and Tier 2 standards

    Posted on Tuesday, December 6, 2016

    ACM

    XP Power today announced the ACM06 and ACM18 series of medically-approved wall mount / plug top power supplies that meet the latest Department of Energy (DoE) Level VI and Code of Conduct (CoC) Tier 2 standards. With single outputs of 6W and 18W respectively, they feature industry...

    Read more

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (6365)

  3. Aug11

    Wall plug PSUs up to 36 Watts comply with latest energy efficiency standards

    Posted on Thursday, August 11, 2016

    VEL & VER

    XP Power today announced additions to its range of wall mounted plug-in power supplies with the launch of the VEL and VER series, providing a wide range of power levels and meeting the energy efficiency and no load requirements of the new DoE Energy Efficiency Level VI and the EU...

    Read more

    Tags: Green Power, AC-DC Power, External/Desktop | View count: (4884)

  4. Jun14

    Compact 65 Watt external power supply meets Level VI requirements and suits medical and commercial applications

    Posted on Tuesday, June 14, 2016

    ALM65

    XP Power today announced the ALM65 series of external single output 65 Watt AC-DC power supplies. These compact supplies, measuring 33.5 x 125.5 x 55.5 mm, comply with the latest Level VI energy efficiency standard, introduced in February 2016. The new standard stipulates lower...

    Read more

    Tags: Single Output, Green Power, Medical, AC-DC Power, External/Desktop | View count: (5333)

  5. Feb9

    Low profile IT and medical 90 Watt external power supplies comply with Level VI

    Posted on Tuesday, February 9, 2016

    AJM90

    XP Power today announced the AJM90 series of 90 Watt single output external AC-DC power supplies. Meeting the US Department of Energy’s new Level VI no load / standby power and active mode efficiency specification, the AJM90 consumes less than 0.21 Watt when no load is...

    Read more

    Tags: Medical, External/Desktop, AC-DC | View count: (7955)

  6. Jan22

    External AC-DC power supplies meet US DoE Level VI and EU CoC Tier 2 energy efficiency requirements

    Posted on Friday, January 22, 2016

    VEC-VES

    XP Power has developed four external power supply series that enable products to meet new EU and US environmental and energy efficiency regulations, which come into force this year.

    Read more

    Tags: Single Output, Green Power, AC-DC Power, External/Desktop | View count: (7696)