1. Mar11

    XP Power launch 30 Watt medical power supply in industry's smallest footprint

    Posted on Wednesday, March 11, 2015

    EML30

    XP Power today announced the EML30 series of 30 Watt single output ultra compact AC-DC power supplies designed for use in medical applications. The EML30 series has the smallest footprint and the highest power density in the industry when compared to other similar 30 Watt power...

    Read more

    Tags: PCB Mount, Encapsulated, Compact, Medical, AC-DC Power | View count: (3080)

  2. Nov13

    XP Power extends line up of EN50121-3-2 certified DC-DC converters for railway and rolling stock applications

    Posted on Thursday, November 13, 2014

    RDC20_40

    XP Power today announced the RDC20 and RDC40 series of 20 Watt and 40 Watt metal encapsulated wide range DC-DC converters designed for railway and industrial applications. These highly efficient PCB mounted converters, typically 90%, comply with railway and rolling stock EMC...

    Read more

    Tags: DC-DC Converter, PCB Mount, Encapsulated, Railway, High Power Density | View count: (2781)

  3. Sep17

    Industry’s smallest encapsulated 60 Watt AC-DC supply available in pcb or chassis mount

    Posted on Wednesday, September 17, 2014

    ECE60

    XP Power today announced the ECE60 series of single output encapsulated 60 Watt AC-DC power supplies. Suiting applications that require a slim profile, a high power density and low no-load power consumption, the ECE60 is available in either PCB mount, chassis mounted with screw...

    Read more

    Tags: Single Output, PCB Mount, Green Power, Encapsulated, AC-DC Power | View count: (2906)

  4. Apr14

    Posted on Monday, April 14, 2014

    XP launches 6 Watt DC/DC converter in ultra compact SIP-8 package

    XP Power today announced the ITX series of 6 Watt DC/DC converters encapsulated in an industry standard SIP 8-pin package measuring just 21.85 x 11.1 x 9.2 mm (0.86 x 0.44 x 0.36 inches). Believed to be one of the highest power ratings available in a SIP format and delivering a...

    Read more

    Tags: Encapsulated, DC-DC Converters | View count: (13)