1. Jun10

    6 Watt DC-DC converters offer an extra wide 4:1 input range in a compact SIP package

    Posted on Wednesday, June 10, 2015

    ITQ

    XP Power today announced the ITQ series of 6 Watt DC-DC converters. Packaged in a compact SIP 8-pin format, with a footprint measuring just 21.9 x 11.1 x 9.2mm, the ITQ series takes up less board space, giving designers more room to add features or the ability to reduce end product...

    Read more

    Tags: High Efficiency, DC-DC Converter, SIP, Single Output, Dual Output | View count: (3499)

  2. Apr15

    XP Power's latest 1W DC-DC converters offer a wider temperature range and increased isolation

    Posted on Wednesday, April 15, 2015

    ITA_B_V

    XP Power today announced three SIP packaged 1 Watt DC-DC converters with both single and dual output models. Aimed at applications requiring a high performance DC-DC converter, the products feature industry standard pinouts and offer an increased efficiency, higher isolation, and a...

    Read more

    Tags: DC-DC Converter, SIP, Single Output, Dual Output, High Isolation | View count: (3347)