1. Apr20

    Ultra slim DIN rail power supplies target industrial applications

    Posted on Thursday, April 20, 2017

    DPC

    XP Power today announced the DPC series of highly efficient ultra slim DIN rail AC-DC power supplies. Available in 30, 50 and 70 Watt single output models, they all accept the universal input range from 90 to 264 VAC without the need for any input selector switches. Taking up...

    Read more

    Tags: DIN Rail, High Efficiency, Green Power, AC-DC Power | View count: (6411)

  2. Dec21

    XP Power offers encapsulated 80 Watt AC-DC modules in an ultra-compact footprint

    Posted on Wednesday, December 21, 2016

    ECE80

    XP Power today announced the ECE80 series of 80 W single output AC-DC encapsulated power supply modules with high efficiency and a low no load input power. The modules are perfect for customers requiring an encapsulated AC-DC power solution in an ultra-compact format for either...

    Read more

    Tags: DIN Rail, PCB Mount, Chassis Mount, Railway, High Power Density, AC-DC Power | View count: (7235)

  3. May12

    Encapsulated DC-DC converters offer chassis or DIN rail mounting

    Posted on Thursday, May 12, 2016

    DTE20-60

    XP Power today announced the DTE series of fully encapsulated single output DC-DC converters. The series comprises three ultra wide input voltage range models offering 20 (DTE20), 40 (DTE40) and 60 Watts (DTE60) output power. The units are available in either a chassis mount or a...

    Read more

    Tags: DIN Rail, DC-DC Converter, Single Output | View count: (6711)

  4. Jul7

    High efficiency slim DIN Rail power supplies offer redundancy module option

    Posted on Tuesday, July 7, 2015

    DSA

    XP Power today announced the DSA series of three ultra slim DIN rail industrial AC-DC power supplies and the complementary DSA-DP20 ORing redundancy module. The highly efficient DSA series comprises the 150 Watt DSA150, the 240 Watt DSA240 and the 480 Watt DSA480. With a single...

    Read more

    Tags: DIN Rail, High Efficiency, Industrial, AC-DC Power | View count: (5735)

  5. May13

    DIN rail DC-DC converters offer a wide input and noise immunity for industrial applications

    Posted on Wednesday, May 13, 2015

    DDC15-30

    XP Power announced today the DDC15 and DDC30 series of low profile 15 Watt and 30 Watt DIN rail format DC-DC converters. The range is designed to offer additional voltages in DIN rail power systems, provide isolated outputs & noise immunity or support battery powered or...

    Read more

    Tags: DIN Rail, Low Profile, DC-DC Converter, Single Output | View count: (3855)