Press Releases


JCA10

XP Power adds 10 W model to ultra compact family of DC-DC converters


XP Power today announced the JCA10 series of single and dual output 10 Watt metal cased DC-DC converters. Already a popular DC-DC converter family, the JCA series now comprises 2, 3, 4, 6 and 10 Watt models. Packaged in an ultra compact format measuring just 25.4 x 20.3 x 10.0 mm (1 x 0.8 x 0.4 inches) the JCA10 series has a footprint 20% smaller than other DIP-24 devices available on the market. Occupying less PCB space than conventional designs allows designers to reduce the size of new developments or utilise the board space for additional features, while the industry standard DIP-24 pin-out makes the converter an ideal drop-in replacement for existing designs.

Accommodating a 2:1 input range, the JCA10 series offers a choice of 4 nominal input voltages of 5, 12, 24 and 48 VDC. Inputs are 4.5 - 9.0 VDC, 9 - 18 VDC, 18 - 36 VDC or 36 - 75 VDC with under-voltage lockout as standard. For each input voltage, single output models offer +3.3, +5, +12 or +15 VDC outputs or the dual output versions provide +/- 5, +/- 12 or +/15 VDC. Outputs are fully regulated, varying no more than +/- 0.3% over all input conditions, and less than +/- 1.0% across all load conditions. The JCA series offer basic input to output isolation rated at 1,500 VDC and case to input or output is 500 VDC.

Suitable for a wide variety of application environments, the converters operate from -40 degrees to +100 degrees C with no derating until +70 degrees C. No additional heat sinking or forced air cooling is required. The maximum case temperature is +100 degrees C.

The series has UL/CSA and EN 60950-1 internationally recognized safety approvals pending and meets EN55022 level A conducted and level B radiated emissions without the need for any additional components.

The JCA10 is available from Farnell, element14, approved regional distributors, or direct from XP Power and come with a 3 year warranty.

Technical Data - JCA10



Medical Power Supplies Technology Industrial and Defense
Engineered Solutions