JCE06 Series

   
JCE06 Series • 6 Watts
• 2:1 Input Range
• DIP-24 Plastic Case
• Operating Temperature -40 °C to +100 °C
• Single & Dual Outputs
• 3 Year Warranty

Click Here for Model Numbers 

Specifications  
 
Input
Input Voltage Range   12 V (9-18 VDC) 24 V (18-36 VDC) 48 V (36-75 VDC)
Input Current   See datasheet
Input Filter   Pi network
Input Reflected Ripple   20 mA pk-pk through 12 μH inductor and 4.7 μF capacitor
Input Surge   12 V models 25 VDC for 100 ms 24 V models 50 VDC for 100 ms 48 V models 100 VDC for 100 ms
Under Voltage Lockout   12 V models on >8.5 V, off <8.0 V 24 V models on >16.5 V, off <15.5 V 48 V models on >34.5 V, off <33.5 V
 
Output
Output Voltage   See datasheet
Output Voltage Balance   ±2% max, dual output models
Initial Set Accuracy   ±2% max
Minimum Load   No minimum load required
Line Regulation   ±0.5% max
Load Regulation   ±1.2% max, for single output and ±5% max for dual output from 10-100%
Cross Regulation   ±5% max, on dual output models (see datasheet)
Start Up Delay   20 ms typical
Ripple & Noise   80 mV pk-pk (100 mV for D24 models), 20 MHz bandwidth. See datasheet
Transient Response   3% max deviation, recovery to within 1% in 300 μs for a 25% load change (4% max. deviation for S3V3 models)
Overload Protection   135% - 185% of full load
Short Circuit Protection   Trip and restart (hiccup mode), auto recovery
Maximum Capacitive Load   See datasheet
Temperature Coefficient   0.02%/°C max
 
General
Efficiency   See datasheet
Isolation Voltage   1500 VDC Input to Output For optional high isolation versions 3000 VDC Input to Output add suffix -H to model number
Isolation Capacitance   1000 pF typical input to output
Isolation Resistance   10 to the power of 9 ohms
Switching Frequency   330 kHz typical
Power Density   15 W/in3
MTBF   >800 KHrs to MIL-STD-217F at 25 °C, GB
 
Environmental
Operating Temperature   -40 °C to +100 °C (see derating curve)
Case Temperature   +100 °C max
Storage Temperature   -55 °C to +125 °C
Cooling   Convection-cooled
Operating Humidity   Up to 95% RH, non-condensing
 
EMC and Safety
Emissions   EN55022 Class A conducted
ESD Immunity   EN61000-4-2, level 3, Perf Criteria B
Radiated Immunity   EN61000-4-3, 10 V/m, Perf Criteria A
EFT/Burst   EN61000-4-4, level 3 Perf Criteria A
Surge   EN61000-4-5, level 2, Perf Criteria A
Conducted Immunity   EN61000-4-6, 10 Vrms, Perf Criteria A
Magnetic Field   EN61000-4-8, 1 A/m, Perf Criteria A
           
Model Number
Input
Output
Power
       
  JCE0612D03 9-18 VDC ±3.3 V/±0.909 A 6 WStock Check
  JCE0612D05 9-18 VDC ±5 V/±0.6 A 6 WStock Check
  JCE0612D12 9-18 VDC ±12 V/±0.25 A 6 WStock Check
  JCE0612D15 9-18 VDC ±15 V/±0.2 A 6 WStock Check
  JCE0612D24 9-18 VDC ±24 V/±0.125 A 6 WStock Check
  JCE0612S05 9-18 VDC 5 V/1.2 A 6 WStock Check
  JCE0612S12 9-18 VDC 12 V/0.5 A 6 WStock Check
  JCE0612S15 9-18 VDC 15 V/0.4 A 6 WStock Check
  JCE0612S24 9-18 VDC 24 V/0.25 A 6 WStock Check
  JCE0612S3V3 9-18 VDC 3.3 V/1.4 A 6 WStock Check
  JCE0624D03 18-36 VDC ±3.3 V/±0.909 A 6 WStock Check
  JCE0624D05 18-36 VDC ±5 V/±0.6 A 6 WStock Check
  JCE0624D12 18-36 VDC ±12 V/±0.25 A 6 WStock Check
  JCE0624D15 18-36 VDC ±15 V/±0.2 A 6 WStock Check
  JCE0624D24 18-36 VDC ±24 V/±0.125 A 6 WStock Check
  JCE0624S05 18-36 VDC 5 V/1.2 A 6 WStock Check
  JCE0624S12 18-36 VDC 12 V/0.5 A 6 WStock Check
  JCE0624S15 18-36 VDC 15 V/0.4 A 6 WStock Check
  JCE0624S24 18-36 VDC 24 V/0.25 A 6 WStock Check
  JCE0624S3V3 18-36 VDC 3.3 V/1.4 A 6 WStock Check
  JCE0648D03 36-75 VDC ±3.3 V/±0.909 A 6 WStock Check
  JCE0648D05 36-75 VDC ±5 V/±0.6 A 6 WStock Check
  JCE0648D12 36-75 VDC ±12 V/±0.25 A 6 WStock Check
  JCE0648D15 36-75 VDC ±15 V/±0.2 A 6 WStock Check
  JCE0648D24 36-75 VDC ±24 V/±0.125 A 6 WStock Check
  JCE0648S05 36-75 VDC 5 V/1.2 A 6 WStock Check
  JCE0648S12 36-75 VDC 12 V/0.5 A 6 WStock Check
  JCE0648S15 36-75 VDC 15 V/0.4 A 6 WStock Check
  JCE0648S24 36-75 VDC 24 V/0.25 A 6 WStock Check
  JCE0648S3V3 36-75 VDC 3.3 V/1.4 A 6 WStock Check
           


Medical Power Supplies Technology Industrial and Defense
Engineered Solutions