PBM200 Series

   
PBM200 Series • 200 Watts
• Worldwide Medical Approvals
• Single, Dual, Triple & Quad Outputs
• Remote On/Off
• Power Fail Detect & Remote On/Off
• 3 Year Warranty

Click Here for Model Numbers & Stock Check

Specifications  
 
Input
Input Voltage   90-264 VAC
Input Frequency   47-63 Hz
Input Current   3.2 A at 115 VAC, 1.6 A at 230 VAC
Inrush Current   20 A at 115 VAC, 40 A at 230 VAC, cold start +25 °C
Power Factor   0.98 typical
Earth Leakage Current   90 µA max at 115 VAC/60 Hz, 150 µA max at 230 VAC/50 Hz
Input Protection   Internal T4 A/250 V in line and neutral
 
Output
Output Voltage   See datasheet
Output Voltage Adjustment   Not user-adjustable
Minimum Load   See table and note 5 of datasheet
Start Up Delay   2 s max
Start Up Rise Time   18 ms typical
Hold Up Time   20 ms minimum at full load & 110 VAC
Drift   ±0.2%
Line Regulation   ±0.5% max
Load Regulation   See note 7 of datasheet
Transient Response   4% max deviation, recovery to within 1% in 500 µs for a 25% load change
Ripple and Noise   2% max pk-pk, 20 MHz bandwidth with a 22 µF electrolytic & a 0.47 µF tantalum capacitor
Overvoltage Protection   112-140% Vnom output 1 only, recycle input to reset
Overload Protection   110-150% typical, auto recovery
Overtemperature Protection   Shutdown at +85 °C (singles) or +105 °C (multi outputs) with auto recovery, measured internally
Short Circuit protection   Trip & restart (hiccup mode)
Temperature Coefficient   0.04%/°C
Remote Sense   Single output models only. Compensates for up to 0.5 V drop
Remote On/Off   On = Logic low or open circuit, Off = Logic high or short circuit
Initial Set Accuracy   ±2%
 
General
Efficiency   80% maximum
Isolation   4000 VAC Input to Output 1500 VAC Input to Ground 500 VAC Output to Ground
Switching Frequency   100 kHz ±12 kHz
Power Density   4.76 W/In3
Power Fail Detect   AC OK = TTL logic high AC not OK = TTL logic low
MTBF   350 kHrs to MIL-HDBK-217F at +25 °C, GB
Signals   Power fail detect, remote on/off
 
Environmental
Operating Temperature   0 °C to +70 °C, derate linearly from 100% power at +50 °C to 50% power at +70 °C
Storage Temperature   -40 °C to +85 °C
Cooling   ‘C’ versions have internal fan, ‘B’ versions are derated with convection cooling or require 25 CFM (see note 4 of datasheet)
Operating Humidity   Up to 95% RH, non condensing
Operating Altitude   2500 m
Shock   Half sine pulse. acceleration 50 g, 11 ms duration, 3 shocks in each direction, unpackaged, non-operating
Vibration   Sinusoidal 10-55 Hz, amplitude 0.15 mm, 30 min/axis, unpackaged, non-operating
 
EMC and Safety
Emissions   EN55011 & FCC Class B conducted & radiated
Harmonic Currents   EN61000-3-2, Class A
Voltage Flicker   EN61000-3-3
ESD Immunity   EN41000-4-2, level 3 Perf criteria A
Radiated Immunity   EN61000-4-3, level 3 Perf criteria A
Conducted Immunity   EN61000-4-6, 3 V Perf Criteria A
EFT/Burst   EN61000-4-4, level 3 Perf criteria A
Surge   EN61000-4-5, level 3 Perf criteria A
Dips & Interruptions   EN61000-4-11, 30% 10 ms, 60% 100 ms, >95% 5000 ms, Perf Criteria A, B, B
Safety Approvals   EN60601-1, UL60601-1, CSA22.2 No. 601-1 per cUL
           
Model Number
Input
Output
Power
       
  PBM200PS3V3-C 90-264 VAC 3.3 V/46 A 150 WStock Check
  PBM200PQ06-C 90-264 VAC 3.3 V/30 A, +5.1 V/8 A, -12 V/4 A, 12 V/4 A 175 WStock Check
  PBM200PS05-C 90-264 VAC 5.1 V/35 A 175 WStock Check
  PBM200PD01-C 90-264 VAC 5.1 V/30 A, +12 V/8 A 200 WStock Check
  PBM200PD02-C 90-264 VAC 5.1 V/30 A, +15 V/6 A 200 WStock Check
  PBM200PD03-C 90-264 VAC 5.1 V/30 A, +24 V/4 A 200 WStock Check
  PBM200PD04-C 90-264 VAC 12 V/8 A, +24 V/4 A 200 WStock Check
  PBM200PQ01-C 90-264 VAC 5.1 V/30 A, +12 V/8 A, -12 V/4 A, 5 V/6 A 200 WStock Check
  PBM200PQ02-C 90-264 VAC 5.1 V/30 A, +15 V/6 A, -15 V/4 A, 24 V/4 A 200 WStock Check
  PBM200PQ03-C 90-264 VAC 5.1 V/30 A, +12 V/8 A, -12 V/4 A, 12 V/4 A 200 WStock Check
  PBM200PQ04-C 90-264 VAC 5.1 V/30 A, +12 V/8 A, -15 V/4 A, 15 V/4 A 200 WStock Check
  PBM200PQ05-C 90-264 VAC 5.1 V/30 A, +12 V/8 A, -12 V/4 A, 24 V/4 A 200 WStock Check
  PBM200PS12-C 90-264 VAC 12 V/16.7 A 200 WStock Check
  PBM200PS15-C 90-264 VAC 15 V/13.4 A 200 WStock Check
  PBM200PS24-C 90-264 VAC 24 V/8.4 A 200 WStock Check
  PBM200PS30-C 90-264 VAC 30 V/6.7 A 200 WStock Check
  PBM200PS48-C 90-264 VAC 48 V/4.2 A 200 WStock Check
  PBM200PT01-C 90-264 VAC 5.1 V/30 A, +12 V/8 A, -5 V/6 A 200 WStock Check
  PBM200PT02-C 90-264 VAC 5.1 V/30 A, +12 V/8 A, -12 V/4 A 200 WStock Check
  PBM200PT03-C 90-264 VAC 5.1 V/30 A, +15 V/6 A, -15 V/4 A 200 WStock Check
  PBM200PT04-C 90-264 VAC 5.1 V/30 A, +12 V/8 A, 24 V/4 A 200 WStock Check
  PBM200PT05-C 90-264 VAC 5.1 V/30 A, +15 V/6 A, -12 V/4 A 200 WStock Check
           


Helathcare Technology Industrial and Defense
Engineered Solutions