New Version of EN61000-3-2, The Harmonic Current Standard

Posted on 05 Jun 2017
EN61000-3-2:2006+A2:2009 is the present standard for limits for harmonic current emissions for equipment with an input current less than, or equal to 16A per phase but will be withdrawn and replaced by EN61000-3-2:2014 on 30th June, 2017.

Determine System EMI Characteristics Early in System Design Phase

Posted on 15 Sep 2015
Often in the commercial, industrial, medical and military industries, system engineers wait until system qualification before addressing critical functions for EMC and EMI compliance to relevant standards. The most common mistake is the belief that a power supply with EMI compliance certifications to required system standards will ensure system EMI compliance. This is all too often proven to be an incorrect assumption.
Tags: EMC
0 1091 43 -1 Blog