DEF-STD 59-411 and the challenge of Land Class A

Posted on 15 Jun 2017
DEF STD 59-411 was issued by the UK Ministry of Defence in 2007 for land, sea and air equipment.  It replaced DEF STD 59-41 and other EMC related Defence Standards. DEF-STD 59-411 is organised into 5 sections and the tables below show how it differs from the previous standard

New Version of EN61000-3-2, The Harmonic Current Standard

Posted on 05 Jun 2017
EN61000-3-2:2006+A2:2009 is the present standard for limits for harmonic current emissions for equipment with an input current less than, or equal to 16A per phase but will be withdrawn and replaced by EN61000-3-2:2014 on 30th June, 2017.

The New Safety Standard for ITE and AV Equipment: IEC62368-1

Posted on 10 Apr 2017

Background of IEC62368-1

The boundaries between information technology and audio/ video technology have become increasingly blurred. For example, “when is a 15” TFT device a TV and when is it a PC monitor?” or “is a smartphone a telephone, a PC or is it a MP3 player”.   Application of safety standards such as IEC 60065 and IEC 60950-1 has led to certain devices being tested twice and sometimes there are conflicting requirements between the two product standards.  There is therefore a need for a single safety standard to replace the two existing IEC 60065 (Audio and Video) and IEC 60950-1 (Information and Communication Technology) product safety standards.


EN55032 Replaces EN55022

Posted on 02 Feb 2017
EN55032 is the new standard for EMC emissions replacing EN55022, the standard for ITE equipment, and two other EMC standards; EN55013 & EN55103 related to broadcast, audio, video & entertainment systems. The Date Of Withdrawal (DOW) for EN55022 is March 5th 2017.

Medical EMC; 4th Edition

Posted on 07 Sep 2016

Medical electrical equipment – Part 1-2: General requirements for basic safety and essential performance – Collateral Standard: Electromagnetic disturbances – Requirements and tests

0 1091 42 -1 Blog