XP launches 6 Watt DC/DC converter in ultra compact SIP-8 package

Posted on 14 Apr 2014
XP Power today announced the ITX series of 6 Watt DC/DC converters encapsulated in an industry standard SIP 8-pin package measuring just 21.85 x 11.1 x 9.2 mm (0.86 x 0.44 x 0.36 inches). Believed to be one of the highest power ratings available in a SIP format and delivering a power density of up to 46 Watts per cubic inch, the ITX series occupies much less board space than competing devices. The converter also is highly efficient, typically 86%, and meets the design requirements for modern energy efficient and space constrained applications. No forced air flow or additional heatsinking is required.
0 1091 18 -1 Blog