Active surge protection filter module complies with DEF STAN 61-5 issue 6 load dump requirement

Posted on 26 May 2016
The DSF226 EMC filter and surge protection module is designed for use in 28 VDC input defense applications. The PCB mounting module is encapsulated within a six sided metal enclosure and is able to support up to 200 Watts output power to drive downstream DC-DC converters.
0 1091 10 -1 Blog